(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sensor Bracket Stainless Steel/Mounting Base HD Saddle base F

Sensor Bracket Stainless Steel/Mounting Base HD Saddle base F
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      851₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Supports large sizes sensor makers. Can carry out installations with multiple variations.

Part Number
FSFMHF008-12S
FSFMHF014-16S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth Length 1 Compatible saddle

₹ 850.69

1 Piece(s) 7 Day(s) or more 107020φ8/10/12, □10/12

₹ 1,050.25

1 Piece(s) 8 Day(s) or more 108032φ14/16
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth Length 1 Compatible saddle

Loading...

  1. 1

Basic Information

Material SUS304 Surface Treatment No Plate Thickness t 5
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list