(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Supports large sizes sensor makers. Can carry out installations with multiple variations.
Part Number |
---|
FSLP100-100-S2S |
FSLP100-150-S2S |
FSLP100-200-S2S |
FSLP150-150-S2S |
FSLP150-200-S2S |
FSLP200-200-S2S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length 1 | Length 2 |
---|---|---|---|---|---|---|---|
₹ 1,915.51 | 1 Piece(s) | 8 Day(s) or more | 10 | 100 | 100 | ||
₹ 2,143.20 | 1 Piece(s) | 8 Day(s) or more | 10 | 100 | 150 | ||
₹ 2,369.56 | 1 Piece(s) | 8 Day(s) or more | 10 | 100 | 200 | ||
₹ 2,369.56 | 1 Piece(s) | 8 Day(s) or more | 10 | 150 | 150 | ||
₹ 2,597.25 | 1 Piece(s) | 8 Day(s) or more | 10 | 150 | 200 | ||
₹ 2,824.96 | 1 Piece(s) | 8 Day(s) or more | 10 | 200 | 200 |
Part Number |
---|
Loading...
Material | SUS304 | Surface Treatment | #400 polished finish | Thickness t | 1.0 |
---|---|---|---|---|---|
Shaft Diameter 1 | □12 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy