(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Slit type (parallel hole) for sensor bracket single plate type proximity sensor (cylindrical)

Slit type (parallel hole) for sensor bracket single plate type proximity sensor (cylindrical)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,133₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Supports large sizes sensor makers. Can carry out installations with multiple variations.

Slit type (parallel hole) for sensor bracket single plate type proximity sensor (cylindrical)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,133₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
FS03CH007-A
FS05CH008-A
FS08CH010-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSReference dimension A/A1
(mm)
Length L
(mm)
Sensor diameter
(φ)

₹ 1,133.31

1 Piece(s) 8 Day(s) or more 107183

₹ 1,152.05

1 Piece(s) 8 Day(s) or more 108.5215.4

₹ 1,185.55

1 Piece(s) 5 Day(s) or more 1010248
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSReference dimension A/A1
(mm)
Length L
(mm)
Sensor diameter
(φ)

Loading...

  1. 1

Basic Information

Material A6063BE Surface Treatment No Width W(mm) 15
Thickness(mm) 6
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language