(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Material | SUS304 | Surface Treatment | No |
---|---|---|---|
Width | 33 | Length 1 | 40 |
Thickness / height | 18 | Plate Thickness t | 2 |
RoHS | 10 | - | - |
Japanese Only
Loading...
Material | SUS304 | Surface Treatment | No |
---|---|---|---|
Width | 33 | Length 1 | 40 |
Thickness / height | 18 | Plate Thickness t | 2 |
RoHS | 10 | - | - |
Loading...
Material | SUS304 | Surface Treatment | No |
---|---|---|---|
Width | 33 | Length 1 | 40 |
Thickness / height | 18 | Plate Thickness t | 2 |
RoHS | 10 | - | - |
[Features]·Bracket for OMRON/E3C photoelectric sensor.
Loading...
Material | SUS304 | Surface Treatment | No |
---|---|---|---|
Width | 33 | Length 1 | 40 |
Thickness / height | 18 | Plate Thickness t | 2 |
RoHS | 10 | - | - |
Japanese Only
Loading...
Loading...
Loading...
Material | SUS304 | Surface Treatment | No |
---|---|---|---|
Width | 33 | Length 1 | 40 |
Thickness / height | 18 | Plate Thickness t | 2 |
RoHS | 10 | - | - |
Part Number |
---|
FSE3C-S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|
₹ 1,361.00 | 1 Piece(s) | 9 Day(s) or more | 10 |
Part Number |
---|
Material | SUS304 | Surface Treatment | No | Width | 33 |
---|---|---|---|---|---|
Length 1 | 40 | Thickness / height | 18 | Plate Thickness t | 2 |
Please check the type/dimensions/specifications of the part FSE3C-S in the Sensor Bracket Single Type Plate for Photoelectric Sensor E3C-L Type series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy