(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sensor Bracket Single Type Plate for Photoelectric Sensor, PQ-LW Type

Sensor Bracket Single Type Plate for Photoelectric Sensor, PQ-LW Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      505₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Compatible Sensor]OMRON: EE-SPW, KEYENCE: PQ.

Part Number
FSPQLW010-S
FSPQLW015-S
FSPQLW020-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSReference dimension A Length 1

₹ 505.13

1 Piece(s) 10 Day(s) or more 101014.4

₹ 505.13

1 Piece(s) 10 Day(s) or more 101519.4

₹ 514.51

1 Piece(s) 10 Day(s) or more 102024.4

Loading...

  1. 1
 

Basic Information

Material SUS304 Surface Treatment No Width 26.5
Thickness / height 18 Plate Thickness t 1.5
X
whatsapp-qr whatsapp-icon