(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sensor Bracket Single Type Plate for Photoelectric Sensor E2-LW Type

Sensor Bracket Single Type Plate for Photoelectric Sensor E2-LW Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      478₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Compatible Sensor]SUNX: EX-20, TAKENAKA ELECTRONIC INDUSTRIAL: UM; Material: Stainless steel SUS304

Part Number
FSE2LW010-S
FSE2LW010-Z
FSE2LW015-S
FSE2LW020-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Reference dimension A Length 1 Plate Thickness t

₹ 505.13

1 Piece(s) 9 Day(s) or more 10SUS304No1015.61.5

₹ 478.35

1 Piece(s) 9 Day(s) or more 10SPCCCathodic electrodeposition coating: Black1016.12

₹ 505.13

1 Piece(s) 9 Day(s) or more 10SUS304No1520.61.5

₹ 505.13

1 Piece(s) 9 Day(s) or more 10SUS304No2025.61.5
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Reference dimension A Length 1 Plate Thickness t

Loading...

  1. 1

Basic Information

Width 24 Thickness / height 26
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list