(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sensor Bracket Single Type Plate for Photoelectric Sensor E2-LF Type

Sensor Bracket Single Type Plate for Photoelectric Sensor E2-LF Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      433₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Compatible Sensor]SUNX: EX-20, TAKENAKA ELECTRONIC INDUSTRIAL: UM; Material: Stainless steel SUS304

Part Number
FSE2LF025-S
FSE2LF030-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSReference dimension A Length 1

₹ 432.80

1 Piece(s) 9 Day(s) or more 102531

₹ 432.80

1 Piece(s) 9 Day(s) or more 103036
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSReference dimension A Length 1

Loading...

  1. 1

Basic Information

Material SUS304 Surface Treatment No Width 16
Thickness / height 14.5 Plate Thickness t 1.5
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list