(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sensor Bracket Single Type Plate for Photoelectric Sensor Vanbrugh H

Sensor Bracket Single Type Plate for Photoelectric Sensor Vanbrugh H
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      997₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Corresponding sensor] Omron Corp/E3Z, Keyence Corp/PZ, SUNX Corporation/CX, Yamatake Corp/HPB, Optex FA Corporation/Z

Part Number
FSFBZH-10S
FSFBZH-12S
FSFBZH-S2S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Diameter 1

₹ 1,022.13

1 Piece(s) 5 Day(s) or more 10φ10

₹ 1,022.13

1 Piece(s) 5 Day(s) or more 10φ12

₹ 996.69

1 Piece(s) 8 Day(s) or more 10□12
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Diameter 1

Loading...

  1. 1

Basic Information

Material SUS304 Surface Treatment No Width 40
Length 1 (52.5) Plate Thickness t 2.5
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language