(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sensor Bracket: Single Plate Type For Photoelectric Sensor CZ-LH HD Type (with high rigidity)

Sensor Bracket: Single Plate Type For Photoelectric Sensor CZ-LH HD Type (with high rigidity)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      987₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Corresponding sensor] Omron Corp/E3Z, E3S-A, Keyence Corp/PZ, SUNX Corp/CX, EQ, Yamatake Corp/HPA, HPB, Optex FA Corp/Z

Part Number
FSCZLH020-G
FSCZLH030-G
FSCZLH040-G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSReference dimension A Length 1

₹ 994.00

1 Piece(s) 5 Day(s) or more 1029.539.5

₹ 987.31

1 Piece(s) 8 Day(s) or more 1039.549.5

₹ 995.35

1 Piece(s) 8 Day(s) or more 1049.559.5
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSReference dimension A Length 1

Loading...

  1. 1

Basic Information

Material SPHC Surface Treatment Cathodic electrodeposition coating: Black Width 48
Thickness / height 44 Plate Thickness t 4
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list