(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Sensor Bracket: Single Plate Type For Reflector RF Series

Sensor Bracket: Single Plate Type For Reflector RF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      515₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Corresponding sensor] Omron Corp/E39-R4

Part Number
FSRFLX016-S
FSRFLX026-S
FSRFSX020-S
FSRFSX030-S
FSRFSY011-S
FSRFZX019-S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSReference dimension A Width W Length L Type

₹ 552.00

1 Piece(s) 9 Day(s) or more 10161428L-Type

₹ 560.04

1 Piece(s) 9 Day(s) or more 10261438L-Type

₹ 514.51

1 Piece(s) 9 Day(s) or more 10201638Straight

₹ 560.04

1 Piece(s) 9 Day(s) or more 10301648Straight

₹ 552.00

1 Piece(s) 9 Day(s) or more 10112418.5Side

₹ 669.87

1 Piece(s) 9 Day(s) or more 10192430Z Type
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSReference dimension A Width W Length L Type

Loading...

  1. 1

Basic Information

Material SUS304 Surface Treatment No Plate Thickness t 1.5
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list