(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Nut setting is easy, work efficiency is good, and dedicated tools are not required. [Materials]Nut part: zinc die-cast, flange: SUS304
Dimensional drawing
Code | Screw Diameter (M) | Minimum Screw Length (S) | Pilot Hole Diameter (dφ) | Total Length (L1) | Nut Length (L2) | Range (H) | Breakdown Torque kgf/cm | Max. Tensile Strength kgf | |
---|---|---|---|---|---|---|---|---|---|
Press | Drill*Hole 1 | ||||||||
TN4 | M4 | 13+ Material Thickness A | 8 | 8.2 | 17.5 | 14 | 10 | 50 | 250 |
TN5 | M5 | 14+ Material Thickness A | 9 | 9.2 | 19.5 | 15.5 | 11 | 60 | 350 |
TN6 | M6 | 16+ Material Thickness A | 10 | 10.2 | 23 | 19 | 12 | 100 | 500 |
High-corrosion resistant stainless steel SN6S | M6 | 20+ Material Thickness A | 12.5 | 12.7 | 27.5 | 21 | 15 | 120 | 600 |
TN8 | M8 | 20+ Material Thickness A | 12.5 | 12.7 | 27.5 | 21 | 15 | 180 | 650 |
(*Note1) Adopt the pilot hole diameter in the "Press" column when drilling a nearly perfect circle hole is possible.
Part Number |
---|
NT-STT-M4-17.5 |
NT-STT-M5-19.5 |
NT-STT-M6-23 |
NT-STT-M8-27.5 |
NT-SUS-M6-23 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Compatible Nominal Thread Size (M) | Material | Surface Treatment | Nominal of Thread (M) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 5,760.00 | 1 Pack(s) | 100 Pieces Per Package | 6 Day(s) or more | 10 | 4 | Nut part: zinc die cast, flange: SUS304 | Trivalent White | 4 | ||
₹ 6,720.00 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | 5 | Nut part: zinc die cast, flange: SUS304 | Trivalent White | 5 | ||
₹ 6,912.00 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | 6 | Nut part: zinc die cast, flange: SUS304 | Trivalent White | 6 | ||
₹ 8,064.00 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | 8 | Nut part: zinc die cast, flange: SUS304 | Trivalent White | 8 | ||
₹ 13,248.00 | 1 Pack(s) | 100 Pieces Per Package | 5 Day(s) or more | 10 | 6 | Stainless Steel | Fabric | 6 |
Part Number |
---|
Loading...
Sales Unit | Box/Package |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy