(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hex Cap Nut Cover【1-50 Pieces Per Package】

Hex Cap Nut Cover
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      144₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

This cover is suitable for use as a decorative, masking, or damage-prevention cover.

Part Number
CVFK-PLTBS-M6
CVFK-PLTBS-M8
CVFK-PLTBS-M10
CVFK-PLTW-M6
CVFK-PLTW-M8
CVFK-PLTW-M10
CVFK-PLTW-M12
CVFK-PLTW-M16
CVFK-PLTW-M20
CVFKGR-PL-M8
CVFKGR-PL-M12
CVFKGR-PL-M16
CVFKGR-PL-M20
CVFKIV-PL-M10
CVFKIV-PL-M16
CVFKIV-PL-M20
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Nominal Thread Size (M) Surface Treatment Nominal of Thread (M) Height
(mm)
Color Sales Unit

₹ 144.00

1 Piece(s) 5 Day(s) or more 6Black Paint69.5BlackLow Quantity (can be purchased from one)

₹ 180.80

1 Piece(s) 5 Day(s) or more 8Black Paint812.5BlackLow Quantity (can be purchased from one)

₹ 252.80

1 Piece(s) 5 Day(s) or more 10Black Paint1015.5BlackLow Quantity (can be purchased from one)

₹ 144.00

1 Piece(s) 5 Day(s) or more 6White Coating69.5WhiteLow Quantity (can be purchased from one)

₹ 180.80

1 Piece(s) 5 Day(s) or more 8White Coating812.5WhiteLow Quantity (can be purchased from one)

₹ 252.80

1 Piece(s) 5 Day(s) or more 10White Coating1015.5WhiteLow Quantity (can be purchased from one)

₹ 288.00

1 Piece(s) 5 Day(s) or more 12White Coating1218.5WhiteLow Quantity (can be purchased from one)

₹ 432.00

1 Piece(s) 5 Day(s) or more 16White Coating1624WhiteLow Quantity (can be purchased from one)

₹ 504.00

1 Piece(s) 5 Day(s) or more 20White Coating2029WhiteLow Quantity (can be purchased from one)

₹ 180.80

1 Piece(s) 5 Day(s) or more 8-812.5GrayLow Quantity (can be purchased from one)

₹ 14,400.00

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 12-1218.5GrayLow Quantity (can be purchased from one)

₹ 432.00

1 Piece(s) 5 Day(s) or more 16-1624GrayLow Quantity (can be purchased from one)

₹ 504.00

1 Piece(s) 5 Day(s) or more 20-2029GrayLow Quantity (can be purchased from one)

₹ 252.80

1 Piece(s) 5 Day(s) or more 10-1015.5IvoryLow Quantity (can be purchased from one)

₹ 432.00

1 Piece(s) 5 Day(s) or more 16-1624IvoryLow Quantity (can be purchased from one)

₹ 8,400.00

1 Pack(s)

25 Pieces Per Package

5 Day(s) or more 20-2029IvoryBox/Package
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCompatible Nominal Thread Size (M) Surface Treatment Nominal of Thread (M) Height
(mm)
Color Sales Unit

Loading...

  1. 1

Basic Information

Material Resin
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language