(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Double Nut Cover with Internal Threading

Double Nut Cover with Internal Threading
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      306₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The material used is soft vinyl chloride, thereby giving excellent anti-rust and waterproof performance. The nut has internal threading to prevent loosening. With no adhesive required, bolt maintenance is easier.

Part Number
CVDN-PLTBS-M10
CVDN-PLTBS-M12
CVDN-PLTBS-M16
CVDN-PLTBS-M20
CVDN-PLTBS-M22
CVDN-PLTBS-M30
CVDN-PLTBS-M36
CVDN-PLTBS-M42
CVDN-PLTBS-M48
CVDN-PLTW-M10
CVDN-PLTW-M12
CVDN-PLTW-M16
CVDN-PLTW-M20
CVDN-PLTW-M24
CVDN-PLTW-W1/2
CVDN-PLTW-W3/8
CVDNGR-PL-M10
CVDNGR-PL-M16
CVDNGR-PL-M20
CVDNGR-PL-M22
CVDNGR-PL-M24
CVDNGR-PL-M30
CVDNGR-PL-M48
CVDNGR-PL-W1/2
CVDNIV-PL-M12
CVDNIV-PL-M16
CVDNIV-PL-M20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Nominal Thread Size (M) Compatible Nominal Thread Size (Inch) Surface Treatment Nominal of Thread (M) Nominal of Thread (inch) Height
(mm)
Color

₹ 306.40

1 Piece(s) 5 Day(s) or more 10-Black Paint10-15Black

₹ 450.40

1 Piece(s) 5 Day(s) or more 12-Black Paint12-20Black

₹ 612.80

1 Piece(s) 5 Day(s) or more 16-Black Paint16-25Black

₹ 810.40

1 Piece(s) 5 Day(s) or more 20-Black Paint20-30Black

₹ 936.00

1 Piece(s) 5 Day(s) or more 22-Black Paint22-40Black

₹ 793.60

1 Piece(s) 5 Day(s) or more 30-Black Paint30-60Black

₹ 1,779.20

1 Piece(s) 5 Day(s) or more 36-Black Paint36-80Black

₹ 2,380.80

1 Piece(s) 5 Day(s) or more 42-Black Paint42-90Black

₹ 4,684.80

1 Piece(s) 5 Day(s) or more 48-Black Paint48-90Black

₹ 306.40

1 Piece(s) 5 Day(s) or more 10-White Coating10-15White

₹ 450.40

1 Piece(s) 5 Day(s) or more 12-White Coating12-20White

₹ 612.80

1 Piece(s) 5 Day(s) or more 16-White Coating16-25White

₹ 810.40

1 Piece(s) 5 Day(s) or more 20-White Coating20-30White

₹ 672.00

1 Piece(s) 5 Day(s) or more 24-White Coating24-50White

₹ 450.40

1 Piece(s) 5 Day(s) or more -1/2White Coating-1/220White

₹ 306.40

1 Piece(s) 5 Day(s) or more -3/8White Coating-3/815White

₹ 306.40

1 Piece(s) 5 Day(s) or more 10--10-15Gray

₹ 612.80

1 Piece(s) 5 Day(s) or more 16--16-25Gray

₹ 810.40

1 Piece(s) 5 Day(s) or more 20--20-30Gray

₹ 936.00

1 Piece(s) 5 Day(s) or more 22--22-40Gray

₹ 672.00

1 Piece(s) 5 Day(s) or more 24--24-50Gray

₹ 793.60

1 Piece(s) 5 Day(s) or more 30--30-60Gray

₹ 4,684.80

1 Piece(s) 5 Day(s) or more 48--48-90Gray

₹ 450.40

1 Piece(s) 5 Day(s) or more -1/2--1/220Gray

₹ 450.40

1 Piece(s) 5 Day(s) or more 12--12-20Ivory

₹ 612.80

1 Piece(s) 5 Day(s) or more 16--16-25Ivory

₹ 810.40

1 Piece(s) 5 Day(s) or more 20--20-30Ivory

Loading...

  1. 1
 

Basic Information

Material Resin Sales Unit Low Quantity (can be purchased from one)
X
whatsapp-qr whatsapp-icon