(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Phillips Head Polycarbonate Corrugated Screw for Wood Backing Use with Polycarbonate Cover and Packing【200 Pieces Per Package】

Phillips Head Polycarbonate Corrugated Screw for Wood Backing Use with Polycarbonate Cover and Packing
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,606₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Type] Other wood screw
[Screw nominal designation (M)] 5
[Length] 35
[Material] Steel
[Surface treatment] None, silver, copper, tin plating
[Surface treatment] (detail) none
[Sales unit] Boxes/pack

Part Number
BZ-ST-M5-35
BZ-STBR-M5-35
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSurface Treatment

₹ 4,606.40

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more [N/A] Fabric

₹ 4,606.40

1 Pack(s)

200 Pieces Per Package

5 Day(s) or more [Silver / Copper / Tin Plated] Bronze

Loading...

  1. 1

Basic Information

Type Screw for corrugated sheet Thread Nominal (M) 5 Length 35
Material Steel Sales Unit Box/package
X
whatsapp-qr whatsapp-icon