(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Head cap for self-drilling screws that can be used for corrosion resistance after screwing as well as color matching purpose.
Part Number |
---|
CPHHBL-PL-M5-19.2 |
CPHHBL-PL-M6-20.8 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Compatible Nominal Thread Size (M) | Nominal of Thread (M) | Length (mm) | Height (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|---|
₹ 1,971.20 | 1 Pack(s) | 500 Pieces Per Package | 5 Day(s) or more | 5 | 5 | 19.2 | 8.1 | Box/package | ||
₹ 8.62 | 1 Piece(s) | 5 Day(s) or more | 6 | 6 | 20.8 | 9.2 | Low Quantity (can be purchased from one) |
Loading...
Material | Resin | Surface Treatment | No | Color | Blue |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy