(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Color Cap for Hexagon Head, Beige

Color Cap for Hexagon Head, Beige
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A head cap for self-drilling screws used for corrosion resistance and color matching.

Part Number
CPHHBE-PL-M5-19.2
CPHHBE-PL-M6-20.8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Nominal Thread Size (M) Nominal of Thread (M) Length
(mm)
Height
(mm)

₹ 8.02

1 Piece(s) 5 Day(s) or more 5519.28.1

₹ 8.62

1 Piece(s) 5 Day(s) or more 6620.89.2
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Nominal Thread Size (M) Nominal of Thread (M) Length
(mm)
Height
(mm)

Loading...

  1. 1

Basic Information

Material Resin Surface Treatment No Color Beige
Sales Unit Low Quantity (can be purchased from one)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list