(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Color Cap for Pan Head Light White

Color Cap for Pan Head Light White
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Head cap for self-drill screws that can be used for corrosion resistance after screwing as well as color matching purpose.

Color Cap for Pan Head Light White
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
CPNHLW-PL-M4-14.6
CPNHLW-PL-M5-18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Nominal Thread Size (M) Nominal of Thread (M) Length
(mm)
Height
(mm)

₹ 6.78

1 Piece(s) 5 Day(s) or more 4414.65.6

₹ 7.38

1 Piece(s) 5 Day(s) or more 55186
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible Nominal Thread Size (M) Nominal of Thread (M) Length
(mm)
Height
(mm)

Loading...

  1. 1

Basic Information

Material Resin Surface Treatment No Color Pale white
Sales Unit Low Quantity (can be purchased from one)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language