(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Nickel plating, Chrome plating, Dacrotized, Painting, Coating, Silver/Copper/Tin plating
Part Number |
---|
WSPC-STC-M10 |
WSPC-STCB-M10 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Type (Application) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Material Steel | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8.47 | 1 Piece(s) | 5 Day(s) or more | - | [Steel] Steel | Chromate Plating | 10.2 | 10 | Spring Washer | 2.5 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Chromate Plating | - | [SWRH] SWRH72B | 16 | ||
₹ 348.00 | 1 Piece(s) | 5 Day(s) or more | - | [Steel] Steel | Chromate Plating | 10.2 | 10 | Spring Washer | 2.5 | Low Quantity (can be purchased from one) | - | [Chromate Plating] Black Chromate | - | [SWRH] SWRH72B | 16 |
Loading...
Type | Spring Washer | Type Spring Washers | Standard |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy