(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Spring Washer for Caps【1-5,000 Pieces Per Package】 (Part Number)

Spring Washer for Caps
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Nickel plating, Chrome plating, Dacrotized, Painting, Coating, Silver/Copper/Tin plating

Part Number
WSPC-STC-M20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Type (Application) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel O.D.
(mm)

₹ 35.35

1 Piece(s) 6 Day(s) or more -[Steel] SteelChromate Plating20.220Spring Washer4.5Low Quantity (can be purchased from one)-[Chromate Plating] Chromate Plating-[SWRH] SWRH72B30.6

Loading...

  1. 1

Basic Information

Type Spring Washer Type Spring Washers Standard

Please check the type/dimensions/specifications of the part WSPC-STC-M20 in the Spring Washer for Caps series.

Product variants

Part Number
WSPC-ST-M16
WSPC-ST-M18
WSPC-ST-M20
WSPC-STC-M22
WSPC-STC-M24
WSPC-STC-M27
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Type (Application) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel O.D.
(mm)

₹ 17.80

1 Piece(s) 5 Day(s) or more 10[Steel] Steel-16.216Spring Washer3.2Low Quantity (can be purchased from one)---[SWRH] SWRH72B24.4

₹ 27.15

1 Piece(s) 6 Day(s) or more 10[Steel] Steel-18.218Spring Washer3.5Low Quantity (can be purchased from one)---[SWRH] SWRH72B26.4

₹ 32.16

1 Piece(s) 5 Day(s) or more 10[Steel] Steel-20.220Spring Washer4.5Low Quantity (can be purchased from one)---[SWRH] SWRH72B30.6

₹ 58.15

1 Piece(s) 6 Day(s) or more -[Steel] SteelChromate Plating22.522Spring Washer4.5Low Quantity (can be purchased from one)-[Chromate Plating] Chromate Plating-[SWRH] SWRH72B32.9

₹ 63.15

1 Piece(s) 6 Day(s) or more -[Steel] SteelChromate Plating24.524Spring Washer5Low Quantity (can be purchased from one)-[Chromate Plating] Chromate Plating-[SWRH] SWRH72B35.9

₹ 6,168.00

100 Pieces Per Package

1 Pack(s) 6 Day(s) or more -[Steel] SteelChromate Plating27.527Spring Washer5.5Box/package-[Chromate Plating] Chromate Plating-[SWRH] SWRH72B40