(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Nickel plating, Chrome plating, Dacrotized, Painting, Coating, Silver/Copper/Tin plating
Part Number |
---|
WSPC-ST3B-M14 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Type (Application) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Material Steel | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,156.80 | 1 Pack(s) | 500 Pieces Per Package | 6 Day(s) or more | 10 | [Steel] Steel | Trivalent Chromate | 14.2 | 14 | Spring Washer | 3 | Box/package | - | [Trivalent Chromate] Trivalent Black | - | [SWRH] SWRH72B | 21.1 |
Loading...
Type | Spring Washer | Type Spring Washers | Standard |
---|
Please check the type/dimensions/specifications of the part WSPC-ST3B-M14 in the Spring Washer for Caps series.
Part Number |
---|
WSPC-ST-M16 |
WSPC-ST-M18 |
WSPC-ST-M20 |
WSPC-ST3B-M16 |
WSPC-ST3B-M20 |
WSPC-ST3B-M3 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Nominal of Thread (M) | Type (Application) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Material Steel | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17.80 | 1 Piece(s) | 5 Day(s) or more | 10 | [Steel] Steel | - | 16.2 | 16 | Spring Washer | 3.2 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 24.4 | |||
₹ 27.15 | 1 Piece(s) | 6 Day(s) or more | 10 | [Steel] Steel | - | 18.2 | 18 | Spring Washer | 3.5 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 26.4 | |||
₹ 32.16 | 1 Piece(s) | 5 Day(s) or more | 10 | [Steel] Steel | - | 20.2 | 20 | Spring Washer | 4.5 | Low Quantity (can be purchased from one) | - | - | - | [SWRH] SWRH72B | 30.6 | |||
₹ 8,028.31 | 500 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | [Steel] Steel | Trivalent Chromate | 16.2 | 16 | Spring Washer | 3.2 | Box/package | - | [Trivalent Chromate] Trivalent Black | - | [SWRH] SWRH72B | 24.4 | ||
₹ 54.04 | 1 Piece(s) | 5 Day(s) or more | 10 | [Steel] Steel | Trivalent Chromate | 20.2 | 20 | Spring Washer | 4.5 | Low Quantity (can be purchased from one) | - | [Trivalent Chromate] Trivalent Black | - | [SWRH] SWRH72B | 30.6 | |||
₹ 5,659.33 | 5,000 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | 10 | [Steel] Steel | Trivalent Chromate | 3.1 | 3 | Spring Washer | 1 | Box/package | - | [Trivalent Chromate] Trivalent Black | - | [SWRH] SWRH72B | 5.6 |