(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Special-Sized, Square Washer【1-800 Pieces Per Package】 (Part Number)

Special-Sized, Square Washer
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent chromate, bright chromate plating, zinc plating, chromate plating

Drawing

Rectangular washer, special size [1 pc. to 800 pcs. included], drawing
Part Number
WSQX-STC-M12X60-3.2
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Material Steel Size Diameter Standard Name (Material)

₹ 1,714.40

1 Pack(s)

30 Pieces Per Package

5 Day(s) or more -[Steel] SteelChromate Plating12-123.2Box/package-[Chromate Plating] Chromate PlatingSPHC60--

Loading...

  1. 1

Basic Information

Type Square Washer Type (Application) Special Configurations

Please check the type/dimensions/specifications of the part WSQX-STC-M12X60-3.2 in the Special-Sized, Square Washer series.

Product variants

Part Number
WSC-ST-M200.5
WSC-ST-M200.6
WSC-ST-M200.7
WSQX-STC-M12X60-4.5
WSQX-STC-M12X60-6
WSQX-STC-M14X40-3.2
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Material Steel Size Diameter Standard Name (Material)

₹ 2,040.96

25 Pieces Per Package

1 Pack(s) 5 Day(s) or more -[Steel] Steel[Painting, Coating] Painting / Coating---6Box/package-[Copper Plating] German Brown platingSPCC-M20Steel

₹ 165.07

1 Piece(s) 5 Day(s) or more -[Steel] Steel--60206Low Quantity (can be purchased from one)--SPCC---

₹ 306.39

1 Piece(s) 5 Day(s) or more -[Steel] Steel[Painting, Coating] Painting / Coating---9Low Quantity (can be purchased from one)-[Copper Plating] German Brown platingSPCC-M20Steel

₹ 1,920.00

25 Pieces Per Package

1 Pack(s) 5 Day(s) or more -[Steel] SteelChromate Plating12-124.5Box/package-[Chromate Plating] Chromate PlatingSPHC60--

₹ 197.29

1 Piece(s) 5 Day(s) or more -[Steel] SteelChromate Plating12-126Low Quantity (can be purchased from one)-[Chromate Plating] Chromate PlatingSPHC60--

₹ 43.51

1 Piece(s) 5 Day(s) or more -[Steel] SteelChromate Plating14-143.2Low Quantity (can be purchased from one)-[Chromate Plating] Chromate PlatingSPHC40--