(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Whitworth Round Washer【1-1,500 Pieces Per Package】 (Part Number)

Whitworth Round Washer
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Zinc plating, Chromate plating, Nickel plating, Parkerizing, Painting, Coating

 
Part Number
WSWT-STCB-W1/4
WSWT-STCG-W1/4
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel O.D.
(mm)

₹ 4,128.00

1 Pack(s)

1,000 Pieces Per Package

5 Day(s) or more -[Steel] SteelChromate Plating7.21.6Box/package-[Chromate Plating] Black Chromate1/4SPCC19

₹ 4,800.00

1 Pack(s)

1,000 Pieces Per Package

13 Day(s) or more -[Steel] SteelChromate Plating7.21.6Box/package-[Chromate Plating] Green Chromate1/4SPCC19

Loading...

  1. 1

Basic Information

Type Flat Washer Type (Application) Flat Washer