(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Whitworth Round Washer【1-1,500 Pieces Per Package】 (Part Number)

Whitworth Round Washer
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Zinc plating, Chromate plating, Nickel plating, Parkerizing, Painting, Coating

 
Drawing of round washer, Whitworth

Steel

NominalI.D. (d)Outer Diameter (D)Thickness (t)
Reference dimensionsToleranceReference dimensionsToleranceReference dimensionsTolerance (±)
3/165.5+0.25
0
160
-0.4
1.60.4
1/47.2+0.6
0
190
-0.7
0.2
5/168.5+0.6
0
220
-0.8
3/810.5+0.5
0
260
-0.5
1/214.5+0.7
0
320
-1
2.30.25
5/818+0.5
0
380
-0.5
0.3
3/422+0.8
0
450
-1
3.2
7/824+0.8
0
500
-1
0.4
1"28+0.5
0
580
-0.6
0.3

SUS

NominalI.D. (d)Outer Diameter (D)Thickness (t)
Reference dimensionsToleranceReference dimensionsToleranceReference dimensionsTolerance (±)
1/47.2+0.6
0
190
-0.7
1.50.2
5/168.5+0.6
0
220
-0.8
3/810.5+0.5
0
260
-0.5
1/214.5+0.7
0
320
-1
2.00.25
5/818+0.5
0
380
-0.5
0.3
3/422+0.8
0
450
-1.0
3.00.3
7/824+0.8
0
500
-1.0
3.00.4
1"28+0.5
0
580
-0.6
0.3
Part Number
WSWT-STC-W5/16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel O.D.
(mm)
Standard Name (Material)

₹ 7.00

1 Piece(s) 5 Day(s) or more -[Steel] SteelChromate Plating8.5-1.6Low Quantity (can be purchased from one)-[Chromate Plating] Chromate Plating5/16SPCC22-

Loading...

  1. 1
 

Basic Information

Type Flat Washer Type (Application) Flat Washer

Please check the type/dimensions/specifications of the part WSWT-STC-W5/16 in the Whitworth Round Washer series.

Product variants

Part Number
WSWT-ST-W1/4
WSWT-ST-W3/16
WSWT-ST-W3/4
WSWT-STC-W5/8
WSWT-STC-W7/8
WSWT-STCB-W1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel O.D.
(mm)
Standard Name (Material)

₹ 7.60

1 Piece(s) 5 Day(s) or more 10[Steel] Steel[Not Provided] Fabric7.2-1.6Low Quantity (can be purchased from one)-[Not Provided] Fabric1/4SPCC19-

₹ 2,025.60

1,500 Pieces Per Package

1 Pack(s) 5 Day(s) or more 10[Steel] Steel[Not Provided] Fabric5.5-1.6Box/package-[Not Provided] Fabric-SPCC16-

₹ 33.62

1 Piece(s) 5 Day(s) or more 10[Steel] Steel[Not Provided] Fabric22-3.2Low Quantity (can be purchased from one)-[Not Provided] Fabric3/4SPCC45-

₹ 19.36

1 Piece(s) 5 Day(s) or more -[Steel] SteelChromate Plating18-2.3Low Quantity (can be purchased from one)-[Chromate Plating] Chromate Plating5/8SPCC38-

₹ 43.95

1 Piece(s) 5 Day(s) or more -[Steel] SteelChromate Plating24-3.2Low Quantity (can be purchased from one)-[Chromate Plating] Chromate Plating7/8SPCC50-

₹ 3,360.00

60 Pieces Per Package

1 Pack(s) 13 Day(s) or more -[Steel] SteelChromate Plating28-3.2Box/package-[Chromate Plating] Black Chromate1SPCC58-