(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Materials] Steel, Stainless steel
[Surface treatment] None, Trivalent chromate, Bright chromate plating, Zinc plating, Chromate plating, Nickel plating, Parkerizing, Painting, Coating
Nominal | I.D. (d) | Outer Diameter (D) | Thickness (t) | |||
---|---|---|---|---|---|---|
Reference dimensions | Tolerance | Reference dimensions | Tolerance | Reference dimensions | Tolerance (±) | |
3/16 | 5.5 | +0.25 0 | 16 | 0 -0.4 | 1.6 | 0.4 |
1/4 | 7.2 | +0.6 0 | 19 | 0 -0.7 | 0.2 | |
5/16 | 8.5 | +0.6 0 | 22 | 0 -0.8 | ||
3/8 | 10.5 | +0.5 0 | 26 | 0 -0.5 | ||
1/2 | 14.5 | +0.7 0 | 32 | 0 -1 | 2.3 | 0.25 |
5/8 | 18 | +0.5 0 | 38 | 0 -0.5 | 0.3 | |
3/4 | 22 | +0.8 0 | 45 | 0 -1 | 3.2 | |
7/8 | 24 | +0.8 0 | 50 | 0 -1 | 0.4 | |
1" | 28 | +0.5 0 | 58 | 0 -0.6 | 0.3 |
Nominal | I.D. (d) | Outer Diameter (D) | Thickness (t) | |||
---|---|---|---|---|---|---|
Reference dimensions | Tolerance | Reference dimensions | Tolerance | Reference dimensions | Tolerance (±) | |
1/4 | 7.2 | +0.6 0 | 19 | 0 -0.7 | 1.5 | 0.2 |
5/16 | 8.5 | +0.6 0 | 22 | 0 -0.8 | ||
3/8 | 10.5 | +0.5 0 | 26 | 0 -0.5 | ||
1/2 | 14.5 | +0.7 0 | 32 | 0 -1 | 2.0 | 0.25 |
5/8 | 18 | +0.5 0 | 38 | 0 -0.5 | 0.3 | |
3/4 | 22 | +0.8 0 | 45 | 0 -1.0 | 3.0 | 0.3 |
7/8 | 24 | +0.8 0 | 50 | 0 -1.0 | 3.0 | 0.4 |
1" | 28 | +0.5 0 | 58 | 0 -0.6 | 0.3 |
Part Number |
---|
WSWT-STCB-W1/4 |
WSWT-STCG-W1/4 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Material | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Nominal of Thread (inch) | Material Steel | O.D. (mm) | Standard Name (Material) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,128.00 | 1 Pack(s) | 1,000 Pieces Per Package | 5 Day(s) or more | - | [Steel] Steel | Chromate Plating | 7.2 | - | 1.6 | Box/package | - | [Chromate Plating] Black Chromate | 1/4 | SPCC | 19 | - | ||
₹ 4,800.00 | 1 Pack(s) | 1,000 Pieces Per Package | 13 Day(s) or more | - | [Steel] Steel | Chromate Plating | 7.2 | - | 1.6 | Box/package | - | [Chromate Plating] Green Chromate | 1/4 | SPCC | 19 | - |
Loading...
Type | Flat Washer | Type (Application) | Flat Washer |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy