(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Whitworth Fully Threaded Hex Bolt - Strength Classification = 10.9【1-100 Pieces Per Package】

Whitworth Fully Threaded Hex Bolt - Strength Classification = 10.9
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      354₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Thread (inch)] 5/16 3/8 1/2 5/8 3/4
[Length L (mm)] 20 25 30 35 40 50 55 65 75 150
[Surface treatment] None, bright chromate plating, chromate plating
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.
[Thread (inch)] 3/8 1/2
[Length L (mm)] 40 50 65
[Surface treatment] None, bright chromate plating, chromate plating
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.

Part Number
HXNH10.9FT-ST-W1/2-40
HXNH10.9FT-ST-W1/2-50
HXNH10.9FT-ST-W1/2-65
HXNH10.9FT-ST-W1/2-100
HXNH10.9FT-ST-W3/4-60
HXNH10.9FT-ST-W3/4-100
HXNH10.9FT-ST-W3/8-40
HXNH10.9FT-ST-W3/8-50
HXNH10.9FT-ST-W3/8-75
HXNH10.9FT-ST-W5/8-60
HXNH10.9FT-ST-W5/8-75
HXNH10.9FT-STC-W1/2-40
HXNH10.9FT-STC-W1/2-50
HXNH10.9FT-STC-W3/8-40
HXNH10.9FT-STC-W3/8-50
HXNH10.9FT-STT3SC-W1/2-40
HXNH10.9FT-STT3SC-W1/2-50
HXNH10.9FT-STT3SC-W1/2-65
HXNH10.9FT-STT3SC-W1/2-100
HXNH10.9FT-STT3SC-W3/4-60
HXNH10.9FT-STT3SC-W3/4-100
HXNH10.9FT-STT3SC-W3/8-40
HXNH10.9FT-STT3SC-W3/8-50
HXNH10.9FT-STT3SC-W3/8-75
HXNH10.9FT-STT3SC-W5/8-60
HXNH10.9FT-STT3SC-W5/8-75
HXNH10.9FT-STU-W1/2-40
HXNH10.9FT-STU-W1/2-50
HXNH10.9FT-STU-W3/8-40
HXNH10.9FT-STU-W3/8-50
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (inch) Length L (mm) Mounting Hole Shape Surface Treatment Tip Shape Sales Unit

₹ 384.00

1 Piece(s) 5 Day(s) or more 101/240-[Black Oxide Coating] Black Oxide Coating[Flat End] Flat EndLow Quantity (can be purchased from one)

₹ 518.62

1 Piece(s) 5 Day(s) or more 101/250[N/A] No[Black Oxide Coating] Black Oxide Coating-Box/package

₹ 571.20

1 Piece(s) 5 Day(s) or more 101/265-[Black Oxide Coating] Black Oxide Coating[Flat End] Flat EndLow Quantity (can be purchased from one)

₹ 917.60

1 Piece(s) 5 Day(s) or more 101/2100[N/A] No[Black Oxide Coating] Black Oxide Coating-Box/package

₹ 1,299.20

1 Piece(s) 5 Day(s) or more 103/460[N/A] No[Black Oxide Coating] Black Oxide Coating-Box/package

₹ 1,820.00

1 Piece(s) 5 Day(s) or more 103/4100[N/A] No[Black Oxide Coating] Black Oxide Coating-Box/package

₹ 353.60

1 Piece(s) 5 Day(s) or more 103/840-[Black Oxide Coating] Black Oxide Coating[Flat End] Flat EndLow Quantity (can be purchased from one)

₹ 11,133.00

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 103/850[N/A] No[Black Oxide Coating] Black Oxide Coating-Box/package

₹ 587.20

1 Piece(s) 5 Day(s) or more 103/875[N/A] No[Black Oxide Coating] Black Oxide Coating-Box/package

₹ 730.24

1 Piece(s) 5 Day(s) or more 105/860[N/A] No[Black Oxide Coating] Black Oxide Coating-Box/package

₹ 740.00

1 Piece(s) 5 Day(s) or more 105/875[N/A] No[Black Oxide Coating] Black Oxide Coating-Box/package

₹ 11,689.00

1 Pack(s)

50 Pieces Per Package

14 Day(s) or more -1/240-[Chromate Plating] Chromate Plating[Flat End] Flat EndBox/package

₹ 11,801.00

1 Pack(s)

40 Pieces Per Package

14 Day(s) or more -1/250-[Chromate Plating] Chromate Plating[Flat End] Flat EndBox/package

₹ 12,572.00

1 Pack(s)

60 Pieces Per Package

14 Day(s) or more -3/840-[Chromate Plating] Chromate Plating[Flat End] Flat EndBox/package

₹ 25,840.00

1 Pack(s)

100 Pieces Per Package

14 Day(s) or more -3/850-[Chromate Plating] Chromate Plating[Flat End] Flat EndBox/package

₹ 26,860.00

1 Pack(s)

50 Pieces Per Package

14 Day(s) or more 101/240[N/A] No[Stainless Coating] Trivalent Stainless Steel Coating-Box/package

₹ 27,277.00

1 Pack(s)

40 Pieces Per Package

14 Day(s) or more 101/250[N/A] No[Stainless Coating] Trivalent Stainless Steel Coating-Box/package

₹ 29,987.00

1 Pack(s)

40 Pieces Per Package

14 Day(s) or more 101/265[N/A] No[Stainless Coating] Trivalent Stainless Steel Coating-Box/package

₹ 25,663.00

1 Pack(s)

20 Pieces Per Package

14 Day(s) or more 101/2100[N/A] No[Stainless Coating] Trivalent Stainless Steel Coating-Box/package

₹ 162,586.40

1 Pack(s)

80 Pieces Per Package

14 Day(s) or more 103/460[N/A] No[Stainless Coating] Trivalent Stainless Steel Coating-Box/package

₹ 142,400.00

1 Pack(s)

50 Pieces Per Package

14 Day(s) or more 103/4100[N/A] No[Stainless Coating] Trivalent Stainless Steel Coating-Box/package

₹ 27,765.00

1 Pack(s)

60 Pieces Per Package

14 Day(s) or more 103/840[N/A] No[Stainless Coating] Trivalent Stainless Steel Coating-Box/package

₹ 60,081.60

1 Pack(s)

100 Pieces Per Package

14 Day(s) or more 103/850[N/A] No[Stainless Coating] Trivalent Stainless Steel Coating-Box/package

₹ 29,716.00

1 Pack(s)

40 Pieces Per Package

14 Day(s) or more 103/875[N/A] No[Stainless Coating] Trivalent Stainless Steel Coating-Box/package

₹ 57,306.40

1 Pack(s)

50 Pieces Per Package

14 Day(s) or more 105/860[N/A] No[Stainless Coating] Trivalent Stainless Steel Coating-Box/package

₹ 31,034.00

1 Pack(s)

20 Pieces Per Package

14 Day(s) or more 105/875[N/A] No[Stainless Coating] Trivalent Stainless Steel Coating-Box/package

₹ 11,689.00

1 Pack(s)

50 Pieces Per Package

14 Day(s) or more -1/240-[UniChrome Plating] Bright Chromate Plating[Flat End] Flat EndBox/package

₹ 11,801.00

1 Pack(s)

40 Pieces Per Package

14 Day(s) or more -1/250-[UniChrome Plating] Bright Chromate Plating[Flat End] Flat EndBox/package

₹ 12,572.00

1 Pack(s)

60 Pieces Per Package

14 Day(s) or more -3/840-[UniChrome Plating] Bright Chromate Plating[Flat End] Flat EndBox/package

₹ 25,840.00

1 Pack(s)

100 Pieces Per Package

14 Day(s) or more -3/850-[UniChrome Plating] Bright Chromate Plating[Flat End] Flat EndBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Standard Thread Type Whitworth Coarse Material Steel
Application High Strength Strength Class (Steel) 10.9