(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Slim Cross Recessed Head Machine Screw (Ultra-Low Head)【1-100 Pieces Per Package】

Slim Cross Recessed Head Machine Screw (Ultra-Low Head)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

- Slim Cross Recessed Head Machine Screw (Ultra-Low Head)
- Part number for series including of CSHBTT.
- Hex Socket Material: Steel, Stainless steel.
- Surface Treatment: Chrome plating white, Trivalent black, Trivalent white and Nickel Plating.
- Nominal of Thread (M): 2, 2.6, 3, 4, 5 and 6
- Head Shape: Low Head and Ultra-low head.
- Basic Shape: Standard (Round).
- Mounting Hole Shape: (+) Phillips.
- The height of the head is low, making it suitable for narrow spaces.

Slim Cross Recessed Head Machine Screw (Ultra-Low Head)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
CSPSLH-ST3B-M2-4
CSPSLH-ST3B-M2-5
CSPSLH-ST3B-M2-6
CSPSLH-ST3B-M2-8
CSPSLH-ST3B-M2-10
CSPSLH-ST3B-M2-12
CSPSLH-ST3B-M2.6-4
CSPSLH-ST3B-M2.6-5
CSPSLH-ST3B-M2.6-6
CSPSLH-ST3B-M2.6-8
CSPSLH-ST3B-M2.6-10
CSPSLH-ST3B-M3-6
CSPSLH-ST3B-M3-8
CSPSLH-ST3B-M3-10
CSPSLH-ST3B-M3-12
CSPSLH-ST3B-M3-16
CSPSLH-ST3B-M3-20
CSPSLH-ST3B-M3-25
CSPSLH-ST3B-M3-30
CSPSLH-ST3B-M4-6
CSPSLH-ST3B-M4-8
CSPSLH-ST3B-M4-10
CSPSLH-ST3B-M4-12
CSPSLH-ST3B-M4-16
CSPSLH-ST3B-M4-20
CSPSLH-ST3B-M4-25
CSPSLH-ST3B-M4-30
CSPSLH-ST3B-M5-8
CSPSLH-ST3B-M5-10
CSPSLH-ST3B-M5-12
CSPSLH-ST3B-M5-16
CSPSLH-ST3B-M5-20
CSPSLH-ST3B-M5-25
CSPSLH-ST3B-M5-30
CSPSLH-ST3B-M6-10
CSPSLH-ST3B-M6-12
CSPSLH-ST3B-M6-16
CSPSLH-ST3B-M6-20
CSPSLH-ST3B-M6-25
CSPSLH-ST3B-M6-30
CSPSLH-ST3W-M2-4
CSPSLH-ST3W-M2-5
CSPSLH-ST3W-M2-8
CSPSLH-ST3W-M2-10
CSPSLH-ST3W-M2-12
CSPSLH-ST3W-M2.6-4
CSPSLH-ST3W-M2.6-5
CSPSLH-ST3W-M2.6-6
CSPSLH-ST3W-M2.6-8
CSPSLH-ST3W-M2.6-10
CSPSLH-ST3W-M2.6-12
CSPSLH-ST3W-M3-6
CSPSLH-ST3W-M3-8
CSPSLH-ST3W-M3-10
CSPSLH-ST3W-M3-12
CSPSLH-ST3W-M3-16
CSPSLH-ST3W-M3-20
CSPSLH-ST3W-M3-25
CSPSLH-ST3W-M3-30
CSPSLH-ST3W-M4-6
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Detailed Shape Material Sales Unit Pitch
(mm)
SurfaceTreatment Thread Type

₹ 1,360.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1024Ultra Low Head[Steel] SteelBox/package0.4[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,360.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1025Ultra Low Head[Steel] SteelBox/package0.4[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,346.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1026Ultra Low Head[Steel] SteelBox/package0.4[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,376.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1028Ultra Low Head[Steel] SteelBox/package0.4[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,396.80

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10210Ultra Low Head[Steel] SteelBox/package0.4[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,426.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10212Ultra Low Head[Steel] SteelBox/package0.4[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,496.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 102.64Ultra Low Head[Steel] SteelBox/package0.45[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,496.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 102.65Ultra Low Head[Steel] SteelBox/package0.45[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,520.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 102.66Ultra Low Head[Steel] SteelBox/package0.45[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,576.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 102.68Ultra Low Head[Steel] SteelBox/package0.45[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,616.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 102.610Ultra Low Head[Steel] SteelBox/package0.45[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 14.40

1 Piece(s) 5 Day(s) or more 1036Low Head[Steel] SteelBox/package-[Trivalent Chromate] Trivalent Black-

₹ 880.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1038Ultra Low Head[Steel] SteelBox/package0.5[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,024.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10310Ultra Low Head[Steel] SteelBox/package0.5[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,228.80

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10312Ultra Low Head[Steel] SteelBox/package0.5[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,228.80

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10316Ultra Low Head[Steel] SteelBox/package0.5[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,228.80

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10320Ultra Low Head[Steel] SteelBox/package0.5[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,433.60

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10325Ultra Low Head[Steel] SteelBox/package0.5[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,638.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10330Ultra Low Head[Steel] SteelBox/package0.5[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,520.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1046Low Head[Steel] SteelBox/package-[Trivalent Chromate] Trivalent Black-

₹ 1,520.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1048Ultra Low Head[Steel] SteelBox/package0.7[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,440.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10410Ultra Low Head[Steel] SteelBox/package0.7[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,433.60

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10412Ultra Low Head[Steel] SteelBox/package0.7[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,638.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10416Ultra Low Head[Steel] SteelBox/package0.7[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,638.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10420Ultra Low Head[Steel] SteelBox/package0.7[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,843.20

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10425Ultra Low Head[Steel] SteelBox/package0.7[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 2,252.80

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10430Ultra Low Head[Steel] SteelBox/package0.7[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 3,768.80

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1058Ultra Low Head[Steel] SteelBox/package0.8[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,408.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10510Ultra Low Head[Steel] SteelBox/package0.8[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 1,843.20

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10512Ultra Low Head[Steel] SteelBox/package0.8[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 2,048.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10516Ultra Low Head[Steel] SteelBox/package0.8[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 2,457.60

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10520Ultra Low Head[Steel] SteelBox/package0.8[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 2,662.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10525Ultra Low Head[Steel] SteelBox/package0.8[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 3,040.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10530Ultra Low Head[Steel] SteelBox/package0.8[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 5,146.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10610Ultra Low Head[Steel] SteelBox/package1[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 2,252.80

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10612Ultra Low Head[Steel] SteelBox/package1[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 2,640.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10616Ultra Low Head[Steel] SteelBox/package1[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 2,867.20

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10620Ultra Low Head[Steel] SteelBox/package1[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 3,276.80

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10625Ultra Low Head[Steel] SteelBox/package1[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 3,440.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10630Ultra Low Head[Steel] SteelBox/package1[Trivalent Chromate] Trivalent BlackMetric coarse

₹ 12.00

1 Piece(s) 5 Day(s) or more 1024Ultra Low Head[Steel] SteelLow Quantity (can be purchased from one)0.4[Trivalent Chromate] Trivalent WhiteMetric coarse

₹ 747.20

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 1025Ultra Low Head[Steel] SteelBox/package0.4[Trivalent Chromate] Trivalent WhiteMetric coarse

₹ 12.80

1 Piece(s) 5 Day(s) or more 1028Ultra Low Head[Steel] SteelLow Quantity (can be purchased from one)0.4[Trivalent Chromate] Trivalent WhiteMetric coarse

₹ 798.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10210Ultra Low Head[Steel] SteelBox/package0.4[Trivalent Chromate] Trivalent WhiteMetric coarse

₹ 827.20

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10212Ultra Low Head[Steel] SteelBox/package0.4[Trivalent Chromate] Trivalent WhiteMetric coarse

₹ 898.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 102.64Ultra Low Head[Steel] SteelBox/package0.45[Trivalent Chromate] Trivalent WhiteMetric coarse

₹ 898.40

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 102.65Ultra Low Head[Steel] SteelBox/package0.45[Trivalent Chromate] Trivalent WhiteMetric coarse

₹ 880.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 102.66Ultra Low Head[Steel] SteelBox/package0.45[Trivalent Chromate] Trivalent WhiteMetric coarse

₹ 977.60

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 102.68Ultra Low Head[Steel] SteelBox/package0.45[Trivalent Chromate] Trivalent WhiteMetric coarse

₹ 1,016.80

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 102.610Ultra Low Head[Steel] SteelBox/package0.45[Trivalent Chromate] Trivalent WhiteMetric coarse

₹ 1,048.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 102.612Ultra Low Head[Steel] SteelBox/package0.45[Trivalent Chromate] Trivalent WhiteMetric coarse

₹ 8.24

1 Piece(s) 5 Day(s) or more 1036Low Head[Steel] SteelBox/package-[Trivalent Chromate] Trivalent White-

₹ 8.42

1 Piece(s) 5 Day(s) or more 1038Low Head[Steel] SteelBox/package-[Trivalent Chromate] Trivalent White-

₹ 11.09

1 Piece(s) 5 Day(s) or more 10310Low Head[Steel] SteelBox/package-[Trivalent Chromate] Trivalent White-

₹ 16.20

1 Piece(s) 5 Day(s) or more 10312Low Head[Steel] SteelBox/package-[Trivalent Chromate] Trivalent White-

₹ 12.21

1 Piece(s) 5 Day(s) or more 10316Ultra Low Head[Steel] SteelLow Quantity (can be purchased from one)0.5[Trivalent Chromate] Trivalent WhiteMetric coarse

₹ 720.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10320Ultra Low Head[Steel] SteelBox/package0.5[Trivalent Chromate] Trivalent WhiteMetric coarse

₹ 896.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10325Ultra Low Head[Steel] SteelBox/package0.5[Trivalent Chromate] Trivalent WhiteMetric coarse

₹ 1,024.00

1 Pack(s)

100 Pieces Per Package

5 Day(s) or more 10330Ultra Low Head[Steel] SteelBox/package0.5[Trivalent Chromate] Trivalent WhiteMetric coarse

₹ 12.00

1 Piece(s) 5 Day(s) or more 1046Low Head[Steel] SteelBox/package-[Trivalent Chromate] Trivalent White-
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Detailed Shape Material Sales Unit Pitch
(mm)
SurfaceTreatment Thread Type

Loading...

Basic Information

Mounting Hole Shape Phillips Basic Shape Standard (Round)
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language