(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Screw head has drill shaped tapping screw, and so carries out 3 processes, pilot hole opening, tapping and fastening all in one. Work processes are shortened for more efficiency, and reducing costs significantly. Drilling has sharp cutting bits and with small force insertion jobs are quick and easy.
Thread Nominal (M) | 3.5 | Length L (mm) | 10 | Detailed Shape | Disc |
---|---|---|---|---|---|
Mounting Hole Shape | Phillips | Basic Shape | Standard (Round) | Material | YUS550 |
Surface Treatment | No | Thread Type | Drill Screw | Tip Shape | Other special shapes |
Sales Unit | Low Quantity (can be purchased from one) |
Please check the type/dimensions/specifications of the part CSPCST-YUS550-D3.5-10 in the EXCEL Phillips Countersunk Head Drill Screw series.