(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Self-drilling screw wafer cross recessed drill screw wafer type【250-400 Pieces Per Package】

Self-drilling screw wafer cross recessed drill screw wafer type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,255₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

KN Fujinitti drill screw dorisk wafer cross recessed (+) drill screw wafer type.

Part Number
CSPSF-STU-D4-25
CSPSF-STU-D5-35
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length L (mm)

₹ 2,255.20

1 Pack(s)

400 Pieces Per Package

5 Day(s) or more 425

₹ 2,400.00

1 Pack(s)

250 Pieces Per Package

5 Day(s) or more 535

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Steel Surface Treatment Bright Chromate Plating Thread Type Drill Screw
Tip Shape Other special shapes Additional Shape Flanged Sales Unit Box/package
X
whatsapp-qr whatsapp-icon