• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Self-drilling Screw Reamer Flexible【150-500 Pieces Per Package】

Self-drilling Screw Reamer Flexible

Prevents blade tip overheating caused by floating and friction with the boards when attaching wood and other materials to iron plates.

Part Number

Configured Part Number is shown.

Part Number
CSPS-STU-D4.2-28
CSPS-STU-D4.8-60
CSPS-STU-D4.8-70
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length

500 Pieces Per Package

12 Day(s) or more 4.228

170 Pieces Per Package

12 Day(s) or more 4.860

150 Pieces Per Package

7 Day(s) or more 4.870

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Bright Chromate Plating Surface Treatment (Details) Bright Chromate Plating
Mounting Hole Shape Phillips Sales Unit Box/package Thread ridge type Drill Screw
Detailed Shape Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)