Black Urea Face Nut No. L-1【1-200 Pieces Per Package】

Black Urea Face Nut No. L-1

[Material] Steel
[Surface treatment] None
[Screw thread type] Metric coarse
[Surface treatment] (details) none
[Height (mm)] 10.5
[Nominal designation of screw thread (M)] 3 4 5 6
[Sales unit] Individual (can be purchased as a single unit) boxes, packs

Part Number

Configured Part Number is shown.

Part Number
CHNB-ST-M3
CHNB-ST-M4
CHNB-ST-M5
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Sales Unit
6 Day(s) or more 103Low Quantity (can be purchased from one)
8 Day(s) or more 104Low Quantity (can be purchased from one)

200 Pieces Per Package

7 Day(s) or more 105Box/package

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Fabric Screw Thread Types Metric coarse
Application / Functions Standard Surface Treatment (Details) Fabric Height(mm) 10.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)