• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Nylon Butterfly Bolt, No. 2, White【100-200 Pieces Per Package】

Nylon Butterfly Bolt, No. 2, White

[Detailed shape] Winged
[Mounting hole shape] None
[Basic shape] Hand tightening bolt
[Material] Steel
[Surface treatment] Trivalent white
[Thread ridge type] Metric coarse
[Tip shape] Flat point
[Sales unit] Box/package
[Nominal thread designation (M)] 5 6
[Length L (mm)] 10 15 20 25 30 35 40 45 50
[Pitch (mm)] 0.8 1

Part Number

Configured Part Number is shown.

Part Number
HANWGHW2-ST3W-M5-10
HANWGHW2-ST3W-M5-15
HANWGHW2-ST3W-M5-20
HANWGHW2-ST3W-M5-25
HANWGHW2-ST3W-M5-30
HANWGHW2-ST3W-M5-35
HANWGHW2-ST3W-M5-40
HANWGHW2-ST3W-M5-45
HANWGHW2-ST3W-M5-50
HANWGHW2-ST3W-M6-10
HANWGHW2-ST3W-M6-15
HANWGHW2-ST3W-M6-20
HANWGHW2-ST3W-M6-25
HANWGHW2-ST3W-M6-30
HANWGHW2-ST3W-M6-35
HANWGHW2-ST3W-M6-40
HANWGHW2-ST3W-M6-45
HANWGHW2-ST3W-M6-50
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)

200 Pieces Per Package

7 Day(s) or more 105100.8

200 Pieces Per Package

7 Day(s) or more 105150.8

180 Pieces Per Package

12 Day(s) or more 105200.8

170 Pieces Per Package

12 Day(s) or more 105250.8

150 Pieces Per Package

12 Day(s) or more 105300.8

140 Pieces Per Package

12 Day(s) or more 105350.8

130 Pieces Per Package

7 Day(s) or more 105400.8

120 Pieces Per Package

12 Day(s) or more 105450.8

110 Pieces Per Package

12 Day(s) or more 105500.8

200 Pieces Per Package

12 Day(s) or more 106101

200 Pieces Per Package

7 Day(s) or more 106151

170 Pieces Per Package

12 Day(s) or more 106201

150 Pieces Per Package

12 Day(s) or more 106251

150 Pieces Per Package

12 Day(s) or more 106301

130 Pieces Per Package

12 Day(s) or more 106351

120 Pieces Per Package

12 Day(s) or more 106401

110 Pieces Per Package

12 Day(s) or more 106451

100 Pieces Per Package

12 Day(s) or more 106501

Loading...

  1. 1

Basic Information

Detailed Shape Butterfly Mounting Hole Shape No Basic Shape Hand tightening bolt
Material Steel Surface Treatment Trivalent White Thread Type Metric coarse
Tip Shape Flat End Sales Unit Box/package

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)