(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Red Round Thumbscrew【100-250 Pieces Per Package】

Red Round Thumbscrew
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,843₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Durable to allow for repeated use. The Delrin (acetal resin) resin used offers excellent resistance against many types of weak acids, weak alkalis, gasoline, lubricants, ethers, and various types of solvents.

Part Number
HANURHMR-ST-M4-8
HANURHMR-ST-M5-35
HANURHMR-ST-M6-12
HANURHMR-ST-M6-20
HANURHMR-ST-M6-30
HANURHMR-STC-M4-8
HANURHMR-STC-M5-35
HANURHMR-STC-M6-12
HANURHMR-STC-M6-20
HANURHMR-STC-M6-30
HANURHMR-STU-M4-8
HANURHMR-STU-M5-35
HANURHMR-STU-M6-12
HANURHMR-STU-M6-20
HANURHMR-SUS-M5-35
HANURHMR-SUS-M6-12
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)
Pitch
(mm)
Material Surface Treatment Plastic Material

₹ 21,000.00

1 Pack(s)

250 Pieces Per Package

14 Day(s) or more 10480.7[Steel] Steel[Not Provided] Fabric[POM] Delrin 500

₹ 16,160.00

1 Pack(s)

100 Pieces Per Package

14 Day(s) or more 105350.8[Steel] Steel[Not Provided] Fabric[POM] Delrin 500

₹ 17,394.69

1 Pack(s)

200 Pieces Per Package

14 Day(s) or more 106121[Steel] Steel[Not Provided] Fabric[POM] Delrin 500

₹ 8,843.04

1 Pack(s)

100 Pieces Per Package

14 Day(s) or more 106201[Steel] Steel[Not Provided] Fabric[POM] Delrin 500

₹ 9,120.07

1 Pack(s)

100 Pieces Per Package

14 Day(s) or more 106301[Steel] Steel[Not Provided] Fabric[POM] Delrin 500

₹ 21,000.00

1 Pack(s)

250 Pieces Per Package

14 Day(s) or more -480.7[Steel] Steel[Chromate Plating] Chromate Plating[POM] Delrin 500

₹ 16,800.00

1 Pack(s)

100 Pieces Per Package

14 Day(s) or more -5350.8[Steel] Steel[Chromate Plating] Chromate Plating[POM] Delrin 500

₹ 17,946.51

1 Pack(s)

200 Pieces Per Package

14 Day(s) or more -6121[Steel] Steel[Chromate Plating] Chromate Plating[POM] Delrin 500

₹ 9,118.95

1 Pack(s)

100 Pieces Per Package

14 Day(s) or more -6201[Steel] Steel[Chromate Plating] Chromate Plating[POM] Delrin 500

₹ 9,396.00

1 Pack(s)

100 Pieces Per Package

14 Day(s) or more -6301[Steel] Steel[Chromate Plating] Chromate Plating[POM] Delrin 500

₹ 21,000.00

1 Pack(s)

250 Pieces Per Package

14 Day(s) or more -480.7[Steel] Steel[Bright Chrome Plating] Bright Chromate Plating[POM] Delrin 500

₹ 16,800.00

1 Pack(s)

100 Pieces Per Package

14 Day(s) or more -5350.8[Steel] Steel[Bright Chrome Plating] Bright Chromate Plating[POM] Delrin 500

₹ 17,946.51

1 Pack(s)

200 Pieces Per Package

14 Day(s) or more -6121[Steel] Steel[Bright Chrome Plating] Bright Chromate Plating[POM] Delrin 500

₹ 9,118.95

1 Pack(s)

100 Pieces Per Package

14 Day(s) or more -6201[Steel] Steel[Bright Chrome Plating] Bright Chromate Plating[POM] Delrin 500

₹ 27,053.44

1 Pack(s)

200 Pieces Per Package

14 Day(s) or more 105350.8[Stainless Steel] Stainless Steel[Not Provided] No[POM] Delrin

₹ 25,672.15

1 Pack(s)

200 Pieces Per Package

14 Day(s) or more 106121[Stainless Steel] Stainless Steel[Not Provided] No[POM] Delrin

Loading...

  1. 1

Basic Information

Detailed Shape urea Mounting Hole Shape No Basic Shape Hand tightening bolt
Thread Type Metric coarse Tip Shape Flat End Sales Unit Box/package