(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Type 1D Square Weld Nut without Pilot, Whitworth【400 Pieces Per Package】

Type 1D Square Weld Nut without Pilot, Whitworth
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,442₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Material] Steel screw thread
[Type] Whitworth coarse application / function standard
[Sales unit] Boxes/pack
[Nominal designation of screw thread (inch)] 3/8
[Height (mm)] 6.5
[Surface treatment] None trivalent chromate bright chromate plating chromate plating nickel plating
[Surface treatment] (details) none trivalent chromate trivalent black trivalent white bright chromate plating chromate plating black chromate nickel plating

Part Number
NSQ-ST-W3/8
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

₹ 5,442.00

1 Pack(s)

400 Pieces Per Package

5 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Steel Screw Thread Types Whitworth Coarse Application / Functions Standard
Sales Unit Box/package Thread Nominal (inch) 3/8 Surface Treatment (Details) Fabric
Height(mm) 6.5

Please check the type/dimensions/specifications of the part NSQ-ST-W3/8 in the Type 1D Square Weld Nut without Pilot, Whitworth series.

X
whatsapp-qr whatsapp-icon