(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Acorn Nut; Unified (UNF)【1-2,000 Pieces Per Package】

Acorn Nut; Unified (UNF)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      59₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A product that focuses on the outer appearance by preventing the screw tip from showing.

Part Number
FRN-SUS-UNF1/2
FRN-SUS-UNF3/8
FRN-SUS-UNF5/16
FRN-SUS-UNF10
FRN-SUSGJB-UNF1/2
FRN-SUSGJB-UNF3/8
FRN-SUSGJB-UNF5/16
FRN-SUSGJB-UNF10
FRN-SUSTBS-UNF1/2
FRN-SUSTBS-UNF3/8
FRN-SUSTBS-UNF5/16
FRN-SUSTBS-UNF10
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSurface Treatment Sales Unit Nominal of Thread (inch) Surface Treatment (Details)

₹ 330.00

1 Piece(s) Available 5 Day(s) or more 10[Not Provided] NoLow Quantity (can be purchased from one)1/2[Not Provided] No

₹ 275.20

1 Piece(s) 5 Day(s) or more 10[Not Provided] NoLow Quantity (can be purchased from one)3/8[Not Provided] No

₹ 139.00

1 Piece(s) Available 5 Day(s) or more 10[Not Provided] NoLow Quantity (can be purchased from one)5/16[Not Provided] No

₹ 59.00

1 Piece(s) Available 5 Day(s) or more 10[Not Provided] NoLow Quantity (can be purchased from one)NO.10[Not Provided] No

₹ 46,400.00

1 Pack(s)

200 Pieces Per Package

14 Day(s) or more 10Silver / copper / tin platedBox/package1/2German Brown plating

₹ 116,000.00

1 Pack(s)

500 Pieces Per Package

14 Day(s) or more 10Silver / copper / tin platedBox/package3/8German Brown plating

₹ 76,160.00

1 Pack(s)

700 Pieces Per Package

14 Day(s) or more 10Silver / copper / tin platedBox/package5/16German Brown plating

₹ 91,200.00

1 Pack(s)

2,000 Pieces Per Package

14 Day(s) or more 10Silver / copper / tin platedBox/packageNO.10German Brown plating

₹ 47,680.00

1 Pack(s)

200 Pieces Per Package

14 Day(s) or more 10Painting / CoatingBox/package1/2Black Paint

₹ 119,200.00

1 Pack(s)

500 Pieces Per Package

14 Day(s) or more 10Painting / CoatingBox/package3/8Black Paint

₹ 77,840.00

1 Pack(s)

700 Pieces Per Package

14 Day(s) or more 10Painting / CoatingBox/package5/16Black Paint

₹ 94,400.00

1 Pack(s)

2,000 Pieces Per Package

14 Day(s) or more 10Painting / CoatingBox/packageNO.10Black Paint
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSurface Treatment Sales Unit Nominal of Thread (inch) Surface Treatment (Details)

Loading...

  1. 1

Basic Information

Material Stainless Steel Thread Type Unified coarse UNC Applications, Functions Standard
X
whatsapp-qr whatsapp-icon
Close

Comparison list