(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polycarbonate Plastic Spring

Polycarbonate Plastic Spring
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      700₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • This is a representative image. See the product standards for details.

Product Description

[Internal diameter] 4, 6
[Outer diameter] 8, 10
[Custom length] 20
[Solid length] 12.5, 11.0
[Spring constant] 1.14, 0.43

Polycarbonate Plastic Spring: Related image

Part Number
PS-PC-D4X8-20
PS-PC-D6X10-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSI.D. d
(Ø)
O.D. D
(Ø)
Height H2 at Allowable Load
(mm)
Spring Constant
(N/mm)
Allowable Load (Configurable Range)
(N)
Allowable Load P2
(N)

₹ 700.35

1 Piece(s) 7 Day(s) or more 104812.51.148.51~16.0014.25

₹ 700.35

1 Piece(s) 7 Day(s) or more 10610110.434.51~8.504.73

Loading...

  1. 1

Basic Information

Free Length L(mm) 20 Material PC End Surface Status Grounded
Sales Unit Low Quantity (can be purchased from one)
X
whatsapp-qr whatsapp-icon