(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Spring series spring close damping brake

Spring series spring close damping brake
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      119,241₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· We can also manufacture 2D and 6D types.
· SBS-300-4D/ The 8D is a product that we produce based on orders received.

 
Part Number
SBS-140-8D
SBS-230-8D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRated Torque (Range)
(N・m)
Rated Torque
(N・m)
Shaft diameter d
(φ)
Inner disk number

₹ 119,240.62

1 Piece(s) 8 Day(s) or more 30.1~606025 (Hole)2 pcs.

₹ 295,797.11

1 Piece(s) 9 Day(s) or more 200.1~250050055 (Hole)4 pcs.

Loading...

  1. 1

Basic Information

Function Brake Type Non-Excitation Operation Non-Excitation Operation Type Braking
Operation Method Spring Environment, Applications Standard Maximum Number of Rotation(rpm) 200
Structure Standard Feature Standard
X
whatsapp-qr whatsapp-icon