(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Functionality to dissipate heat that threatens to exceed the cooling system ⇒ Uses a high capacity fan and a special air flow to create a heat pipe effect to achieves functionality to dissipate heat that exceeds cooling system, high reliability, high efficient new heat pipe ⇒ Good stability of hydraulic fluid, very good heat transmission efficiency, compact with high cost performance ⇒ Does not require any pipes and cooling sources. Greatly reduces operational costs, and easy to mount POB type and has compatibility ⇒ Installation only requires simple electrical wiring. POB Same dimensions as this series, spherical powder properties, excellent long life ⇒ High accuracy and stable torque properties, and has long life even under harsh operation conditions
Function | Brake | Type | Powder | Environment, Applications | Standard |
---|---|---|---|---|---|
Rated Torque (Range)(N・m) | 60.1~200 | Rated Torque(N・m) | 100 | Structure | Compact |
Feature | Standard | Cooling | Heat Pipe | Shaft diameter d(φ) | 30 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy