(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· A dry type plate electromagnetic brake with high responsiveness, high accuracy, high reliability, long life, and low energy consumption
· Ultra-thin, compact
· High performance plate spring driving type
· Zero backlash
· Excellent responsiveness, and can be freely mounted at any posture
· Highly reliable clover type plate spring
Part Number |
---|
NB-1.2-C |
NB-5-C |
NB-10-C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Number of Rotation (rpm) | Rated Torque (Range) (N・m) | Rated Torque (N・m) | Shaft diameter d (φ) |
---|---|---|---|---|---|---|---|---|
₹ 23,113.11 | 1 Piece(s) | 5 Day(s) or more | 6000 | 0.1~30 | 12 | 15 (Hole) | ||
₹ 37,241.87 | 1 Piece(s) | 6 Day(s) or more | 4000 | 30.1~60 | 50 | 25 (Hole) | ||
₹ 57,643.85 | 1 Piece(s) | 6 Day(s) or more | 3500 | 60.1~200 | 100 | 30 (Hole) |
Loading...
Function | Brake | Type | Independent Electromagnetic | Environment, Applications | Standard |
---|---|---|---|---|---|
Shaft Structure | Through | Structure | Thin | Feature | Standard |
Mounting Method | Hub external mounting type |