(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Innovative digital control for supplying minutely-sized parts.
[Features]
· Revolutionary digital controller for high-frequency mini feeders that is optimal for supplying every kind of minutely-sized part, especially chip parts.
· Comes with an auto-tuning function, meaning there is no need for frequency adjustments. Convenient settings and display. Can fully demonstrate the capabilities of high-frequency mini part feeders.
· Achieves the latest natural frequency automatic guiding functions through digitalization.
· Regardless of changes in inserted workpiece quantities, changes in resonance points are automatically guided via mechanical time variations, enabling operation to always be performed with the optimal level of vibration.
· In addition to not needing to adjust the board spring, frequency adjustments are also unnecessary, resulting in significant increases in operating efficiency. Energy saving.
· Output voltage notches, drive frequency, and amplitude can be digitally set and displayed to enable easy management individual set values.
· Possible to set amplitude digitally. Applied through amplitude detection sensor.
· Possible to drive with fixed amplitude based on the type of workpiece.
· Possible to control part feeder and linear feeder with one controller.
· Achieves optimal drive via microcomputer control
Type | Controller | Applicable Part Feeder | ME-08C, ME-14C, HME-08C, HME-14, LFB-02/04, HLFB-02 / 04C | Maximum current (A) | 0.6 |
---|---|---|---|---|---|
Operational mode: constant amplitude | Automatically detects the natural frequency of the parts feeder and linear feeder and drives at that frequency | Operational mode: auto-tuning | Supports digital setting of amplitude, maintaining a fixed amplitude via an amplitude detection sensor |
Please check the type/dimensions/specifications of the part C9-03VFTC in the Part Feeder, C9 Series (for frequency variable type standard controller mini part feeders) Digital Control Controller, C9-03VFTC series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy