(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ESLON, Eslo-Coat LX Fitting Plug (P)

ESLON, Eslo-Coat LX Fitting Plug (P)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      500₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The core adheres to the inner side of the steel pipe lining, blocking water permeation onto the metal surface and preventing corrosion on the tube end portion, fitting body, etc.

[Features]
- ESLON Eslo-Coat LX is a non-corrosive joint with a built-in "core" that tightly adheres to the inner surface of the lined steel pipe, effectively preventing water from reaching the metal surface of the joint.
- Interior coated with resin.
- Core prevents pipe-end corrosion and is integrated with the protective layer to significantly improve resistance to corrosion.
- Suitable for pipe junctures and keeping pipe ends non-corroded.
- Uses hygienic hard vinyl chloride or denatured polyphenylene ether, suitable for use in water supply.

 
Part Number
LXP1H
LXP15
LXP20
LXP25
LXP32
LXP40
LXP50
LXP65
LXP80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread M1

₹ 2,962.16

1 Piece(s) 7 Day(s) or more 4B(100A)

₹ 500.01

1 Piece(s) 7 Day(s) or more 1/2B(15A)

₹ 522.00

1 Piece(s) 7 Day(s) or more 3/4B(20A)

₹ 567.33

1 Piece(s) 7 Day(s) or more 1B(25A)

₹ 678.49

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)

₹ 795.02

1 Piece(s) 6 Day(s) or more 1 1/2B(40A)

₹ 946.38

1 Piece(s) 7 Day(s) or more 2B(50A)

₹ 1,445.96

1 Piece(s) 7 Day(s) or more 2 1/2B(65A)

₹ 1,851.80

1 Piece(s) 7 Day(s) or more 3B(80A)

Loading...

  1. 1

Basic Information

Connecting Shape Plug Connection Type Pitch (Terminal) Material Steel
Connection Thread Type M1 R Applicable Fluid Water Type Fitting
Surface Treatment Paint Interior Resin Lining Presence
X
whatsapp-qr whatsapp-icon