(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:30 26/1/2020 to 4:00 (IST) 27/1/2020. We apologize for the inconvenience.

ESLON, FP-VS Fitting, for STPG370-VS, Reducing Socket (RS)

ESLON, FP-VS Fitting, for STPG370-VS, Reducing Socket (RS)

Piping which utilizes a fitting (JPF MP004) designed for use with consolidated water supply piping.

[Features]
· ESLON Protective VS is a flame retardant hard vinyl chloride coated steel pipe which is coated with a vinyl chloride resin on its outer surface in order to meet strong demand for coated steel piping that is capable of withstanding harsh corrosive underground environments.
· The pipe is suitable for use in harsh conditions such as underground environments, corrosive environments, or in-concrete fire-extinguishing pipes.
· Because the steel pipe is covered with thick hard vinyl chloride on the outer surface, strongly acidic or alkaline soils, soils containing raw salts, soils with a lot of stray electrical currents and soils where localized cells are easily generated do not pose a, corrosion threat.
· Safe with respect to external corrosion, including electric corrosion, soil corrosion, etc.
· Hard vinyl chloride coating on the outer surface uses specially mixed raw materials to mold and becomes integrated with steel piping so it does not peel and does not crack.
· Vinyl chloride coating features good weatherproof characteristics as well and so can be used for exposed piping without a cover.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FPS1H2T

 
Part Number
FPS1H2T
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Different Diameter Connecting Shape Socket
Material Steel Nominal of Thread M1 4B(100A) Nominal of Thread M2 2 1/2B(65A)
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water
Surface Treatment Hard PVC resin coating (surface treatment of the fitting body : galvanizing) Interior Resin Lining No

Please check the type/dimensions/specifications of the part FPS1H2T in the ESLON, FP-VS Fitting, for STPG370-VS, Reducing Socket (RS) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)