(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

ESLON FP-VS Fitting, Nipple (Ni)

ESLON FP-VS Fitting, Nipple (Ni)

The fitting body (JIS B2301) is pressure resistant, and the hard chloride vinyl resin that coats the main body protects against corrosion.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FPNI1H
FPNI20
FPNI25
FPNI32
FPNI40
FPNI50
FPNI65
FPNI80
Part NumberVolume DiscountDays to ShipNominal of Thread M1
86 Day(s) or more 4B(100A)
86 Day(s) or more 3/4B(20A)
86 Day(s) or more 1B(25A)
86 Day(s) or more 1 1/4B(32A)
86 Day(s) or more 1 1/2B(40A)
86 Day(s) or more 2B(50A)
86 Day(s) or more 2 1/2B(65A)
86 Day(s) or more 3B(80A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Double nipple
Material Steel Connection Thread Type M1 R Applicable Fluid Water
Surface Treatment Hard PVC resin coating (surface treatment of the fitting body : galvanizing) Interior Resin Lining No

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)