(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ESLO KACHIT Floor Protrusion Socket

ESLO KACHIT Floor Protrusion Socket
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,220₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The clicking sound lets you know that insertion is complete.

[Features]
• Click and go. A strong product lineup.
• ESLO Kachit is ideal for header and branch processes.
• Completes automatically when the pipe is inserted to the diaphragm.
• Cumbersome diaphragm operation is not required, because it is done automatically by the fitting.
• Insert all the way until you hear a "click." A completed connection is indicated by the sound from the fitting.
• Transparent body enables you to check the state after construction.
• If the pin is detached, the pipe is sufficiently inserted.

Part Number
KHYS13M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,220.01

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Socket Applicable Tube Material Polyethylene (PEX)
Connection Thread Type Rc Thread Nominal 1/2 Surface Treatment No
Working Temperature Range(℃) 0::95 Socket Medium Nominal Diameter 13XRc1/2

Please check the type/dimensions/specifications of the part KHYS13M in the ESLO KACHIT Floor Protrusion Socket series.

X
whatsapp-qr whatsapp-icon