(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

ESLO KACHIT, Female Screw Adapter

ESLO KACHIT, Female Screw Adapter
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,782₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The clicking sound lets you know that insertion is complete.

[Features]
• Click and go. A strong product lineup.
• ESLO Kachit is ideal for header and branch processes.
• Completes automatically when the pipe is inserted to the diaphragm.
• Cumbersome diaphragm operation is not required, because it is done automatically by the fitting.
• Insert all the way until you hear a "click." A completed connection is indicated by the sound from the fitting.
• Transparent body enables you to check the state after construction.
• If the pin is detached, the pipe is sufficiently inserted.

Part Number
KHMA10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,782.00

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fitting Material Bronze Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Female Straight Applicable Tube Material Polyethylene (PEX)
Connection Thread Type Rc Thread Nominal 1/2 Surface Treatment No
Working Temperature Range(℃) 0::95 Nominal Diameter 10XRc1/2

Please check the type/dimensions/specifications of the part KHMA10 in the ESLO KACHIT, Female Screw Adapter series.