(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Linear Feeder LF Series (Coil Spring Anti-Vibration Type)

Linear Feeder LF Series (Coil Spring Anti-Vibration Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      184,334₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High speed, stable transport of large capacity, large type workpieces.

[Features]
· High speed, stable transport of large capacity, large type workpieces.
· Strong coil springs around the main body of the unit. Uses amplitude angle adjustments to demonstrate high transport capabilities that far exceed the normal part feeders.
· Large electromagnetic drive unit capable of high speed direct transport with even large workpieces stabilized.
· Can smoothly supply and transport high capacity, large workpieces by making amplitudes and vibrations uniform through the low-floor type half-wave drive form.
· Large machine with smooth workpiece transport.
· Inconsistencies in workpiece transport can be eliminated by changing the board spring mounting angle

 
Part Number
LF-30-200V
LF-40-200V
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShooter Full Length MAX
(mm)
Shooter Mass MAX
(Kg)
Shooter Width MAX
(mm)
Rated Current
(A)

₹ 184,334.09

1 Piece(s) 9 Day(s) or more 6503.51201.5

₹ 224,898.71

1 Piece(s) 9 Day(s) or more 7505.51501.6

Loading...

  1. 1

Basic Information

Method Coil spring anti-vibration type Applicable controller C10-3VFEF Rated Voltage(V) 200/220
X
whatsapp-qr whatsapp-icon