(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
[Features]
· A prism is used for the internal optical system, giving an upright image.
· The diopter adjustment function of the eyepiece gives enlarged and easy-to-see images.
· Specify the objective lens, eyepiece, and reticle. These will be included when the product is shipped.
· Also available without an objective lens, eyepiece, or reticle, etc.
· Tool Scope is a registered trademark of Chuo Precision Industrial Co., Ltd. in Japan.
A prism is used for the internal optics system, giving an upright image.
The diopter adjustment function of the eyepiece gives enlarged and easy-to-see images.
Product Number | TS-L |
---|---|
Product Name | L Type Lens Barrel |
Lens Barrel Type | Tilt Angle 90° |
Mechanical Tube Length | 163 mm |
Compatible Objective Lenses | OB-1, OB-2, OB-3, OB-5, OB-10, OB-20, LWD-20 |
Compatible Eyepiece Lenses | OC-10, OC-20 |
Compatible Reticles | Standard, Cross, Micro, Cross Micro, Cross Micro 2, Circle |
Combination Magnification | Overall Magnification 10× to 400× |
Mass | 0.4 kg |
TS-I, TS-L, TS-C Lens Magnification Combination Table | ||||||||
---|---|---|---|---|---|---|---|---|
Objective Lens | OB-1 | OB-2 | OB-3 | OB-5 | OB-10 | OB-20 | LWD-20 | |
Objective Lens Length | 21 mm | 21 mm | 21 mm | 21 mm | 29.5 mm | 35.5 mm | 31 mm | |
Working Distance (W.D.) | 165 mm | 71.5 mm | 34 mm | 13 mm | 6.5 mm | 1.5 mm | 5.8 mm | |
Eyepiece | Actual Field Of View | ø18 mm | ø9 mm | ø6 mm | ø3.6 mm | ø1.8 mm | ø0.9 mm | ø0.9 mm |
OC-10 | Overall Magnification | 10× | 20× | 30× | 50× | 100× | 200× | 200× |
Eyepiece | Actual Field Of View | ø12 mm | ø6 mm | ø4 mm | ø2.4 mm | ø1.2 mm | ø0.6 mm | ø0.6 mm |
OC-20 | Overall Magnification | 20× | 40× | 60× | 100× | 200× | 400× | 400× |
TS - L dimensional drawing
Objective Lens
Eyepiece
This was a product back when our company was established, and was repeatedly modified into the form it has today. Tool Scope is a registered trademark of Chuo Precision Industrial Co., Ltd. in Japan.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Object Lens ratio | Objective Lens type | Object Lens magnification | Ocular lens type | Overall Magnification | Scale Plate Type |
---|---|---|---|---|---|---|---|---|---|---|
₹ 48,316.00 | 1 Piece(s) | 8 Day(s) or more | 1× | OB-1 | 10 Times | OC-10 | 10× | Standard | ||
₹ 48,316.00 | 1 Piece(s) | 8 Day(s) or more | 1× | OB-1 | 10 Times | OC-10 | 10× | Cross | ||
₹ 48,316.00 | 1 Piece(s) | 8 Day(s) or more | 1× | OB-1 | 10 Times | OC-10 | 10× | Cross-micro | ||
₹ 48,316.00 | 1 Piece(s) | 8 Day(s) or more | 1× | OB-1 | 10 Times | OC-10 | 10× | Cross-micro 2 | ||
₹ 48,316.00 | 1 Piece(s) | 8 Day(s) or more | 1× | OB-1 | 10 Times | OC-10 | 10× | Circle | ||
₹ 51,379.20 | 1 Piece(s) | 8 Day(s) or more | 1× | OB-1 | 20 Times | OC-20 | 20× | Standard | ||
₹ 51,379.20 | 1 Piece(s) | 8 Day(s) or more | 1× | OB-1 | 20 Times | OC-20 | 20× | Cross | ||
₹ 51,379.20 | 1 Piece(s) | 8 Day(s) or more | 1× | OB-1 | 20 Times | OC-20 | 20× | Cross-micro | ||
₹ 51,379.20 | 1 Piece(s) | 8 Day(s) or more | 1× | OB-1 | 20 Times | OC-20 | 20× | Cross-micro 2 | ||
₹ 51,379.20 | 1 Piece(s) | 8 Day(s) or more | 1× | OB-1 | 20 Times | OC-20 | 20× | Circle | ||
₹ 48,316.00 | 1 Piece(s) | 8 Day(s) or more | 2× | OB-2 | 10 Times | OC-10 | 20× | Standard | ||
₹ 48,316.00 | 1 Piece(s) | 8 Day(s) or more | 2× | OB-2 | 10 Times | OC-10 | 20× | Cross | ||
₹ 48,316.00 | 1 Piece(s) | 8 Day(s) or more | 2× | OB-2 | 10 Times | OC-10 | 20× | Cross-micro | ||
₹ 48,316.00 | 1 Piece(s) | 8 Day(s) or more | 2× | OB-2 | 10 Times | OC-10 | 20× | Cross-micro 2 | ||
₹ 48,316.00 | 1 Piece(s) | 8 Day(s) or more | 2× | OB-2 | 10 Times | OC-10 | 20× | Circle | ||
₹ 51,379.20 | 1 Piece(s) | 8 Day(s) or more | 2× | OB-2 | 20 Times | OC-20 | 40× | Standard | ||
₹ 51,379.20 | 1 Piece(s) | 8 Day(s) or more | 2× | OB-2 | 20 Times | OC-20 | 40× | Cross | ||
₹ 51,379.20 | 1 Piece(s) | 8 Day(s) or more | 2× | OB-2 | 20 Times | OC-20 | 40× | Cross-micro | ||
₹ 51,379.20 | 1 Piece(s) | 8 Day(s) or more | 2× | OB-2 | 20 Times | OC-20 | 40× | Cross-micro 2 | ||
₹ 51,379.20 | 1 Piece(s) | 8 Day(s) or more | 2× | OB-2 | 20 Times | OC-20 | 40× | Circle | ||
₹ 48,316.00 | 1 Piece(s) | 8 Day(s) or more | 3× | OB-3 | 10 Times | OC-10 | 30× | Standard | ||
₹ 48,316.00 | 1 Piece(s) | 8 Day(s) or more | 3× | OB-3 | 10 Times | OC-10 | 30× | Cross | ||
₹ 48,316.00 | 1 Piece(s) | 8 Day(s) or more | 3× | OB-3 | 10 Times | OC-10 | 30× | Cross-micro | ||
₹ 48,316.00 | 1 Piece(s) | 8 Day(s) or more | 3× | OB-3 | 10 Times | OC-10 | 30× | Cross-micro 2 | ||
₹ 48,316.00 | 1 Piece(s) | 8 Day(s) or more | 3× | OB-3 | 10 Times | OC-10 | 30× | Circle | ||
₹ 51,379.20 | 1 Piece(s) | 8 Day(s) or more | 3× | OB-3 | 20 Times | OC-20 | 60× | Standard | ||
₹ 51,379.20 | 1 Piece(s) | 8 Day(s) or more | 3× | OB-3 | 20 Times | OC-20 | 60× | Cross | ||
₹ 51,379.20 | 1 Piece(s) | 8 Day(s) or more | 3× | OB-3 | 20 Times | OC-20 | 60× | Cross-micro | ||
₹ 51,379.20 | 1 Piece(s) | 8 Day(s) or more | 3× | OB-3 | 20 Times | OC-20 | 60× | Cross-micro 2 | ||
₹ 51,379.20 | 1 Piece(s) | 8 Day(s) or more | 3× | OB-3 | 20 Times | OC-20 | 60× | Circle | ||
₹ 48,316.00 | 1 Piece(s) | 8 Day(s) or more | 5× | OB-5 | 10 Times | OC-10 | 50× | Standard | ||
₹ 48,316.00 | 1 Piece(s) | 8 Day(s) or more | 5× | OB-5 | 10 Times | OC-10 | 50× | Cross | ||
₹ 48,316.00 | 1 Piece(s) | 8 Day(s) or more | 5× | OB-5 | 10 Times | OC-10 | 50× | Cross-micro | ||
₹ 48,316.00 | 1 Piece(s) | 8 Day(s) or more | 5× | OB-5 | 10 Times | OC-10 | 50× | Cross-micro 2 | ||
₹ 48,316.00 | 1 Piece(s) | 8 Day(s) or more | 5× | OB-5 | 10 Times | OC-10 | 50× | Circle | ||
₹ 51,379.20 | 1 Piece(s) | 8 Day(s) or more | 5× | OB-5 | 20 Times | OC-20 | 100× | Standard | ||
₹ 51,379.20 | 1 Piece(s) | 8 Day(s) or more | 5× | OB-5 | 20 Times | OC-20 | 100× | Cross | ||
₹ 51,379.20 | 1 Piece(s) | 8 Day(s) or more | 5× | OB-5 | 20 Times | OC-20 | 100× | Cross-micro | ||
₹ 51,379.20 | 1 Piece(s) | 8 Day(s) or more | 5× | OB-5 | 20 Times | OC-20 | 100× | Cross-micro 2 | ||
₹ 51,379.20 | 1 Piece(s) | 8 Day(s) or more | 5× | OB-5 | 20 Times | OC-20 | 100× | Circle | ||
₹ 50,358.58 | 1 Piece(s) | 8 Day(s) or more | 10× | OB-10 | 10 Times | OC-10 | 100× | Standard | ||
₹ 50,358.58 | 1 Piece(s) | 8 Day(s) or more | 10× | OB-10 | 10 Times | OC-10 | 100× | Cross | ||
₹ 50,358.58 | 1 Piece(s) | 8 Day(s) or more | 10× | OB-10 | 10 Times | OC-10 | 100× | Cross-micro | ||
₹ 50,358.58 | 1 Piece(s) | 8 Day(s) or more | 10× | OB-10 | 10 Times | OC-10 | 100× | Cross-micro 2 | ||
₹ 50,358.58 | 1 Piece(s) | 8 Day(s) or more | 10× | OB-10 | 10 Times | OC-10 | 100× | Circle | ||
₹ 53,420.44 | 1 Piece(s) | 8 Day(s) or more | 10× | OB-10 | 20 Times | OC-20 | 200× | Standard | ||
₹ 53,420.44 | 1 Piece(s) | 8 Day(s) or more | 10× | OB-10 | 20 Times | OC-20 | 200× | Cross | ||
₹ 53,420.44 | 1 Piece(s) | 8 Day(s) or more | 10× | OB-10 | 20 Times | OC-20 | 200× | Cross-micro | ||
₹ 53,420.44 | 1 Piece(s) | 8 Day(s) or more | 10× | OB-10 | 20 Times | OC-20 | 200× | Cross-micro 2 | ||
₹ 53,420.44 | 1 Piece(s) | 8 Day(s) or more | 10× | OB-10 | 20 Times | OC-20 | 200× | Circle |
Part Number |
---|
Loading...
Type | Lens-Barrel | Barrel type | L-type barrel |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy