(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Caster Type | With Rubber | Wheel mounting height H(mm) | 163 |
---|---|---|---|
Properties | Quiet | Load Range(daN) | 35.01~80.00 |
Stopper (Detail) | With Rotation Stopper | Allowable Load(daN) | 49 |
Wheel Material | [Synthetic Rubber] Polybutadiene Rubber (PBR) | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Cold Resistance |
Body Material | Cold rolled steel plate (SPCC) | Wheel Dia. D(Ø) | 130 |
Wheel width W(mm) | 22 | Turning Radius r(mm) | 110 |
Show More | |||
Wheel Color | White | Mounting Main Shaft Diameter d(mm) | 19 |
Show Less |
Japanese Only
Loading...
Caster Type | With Rubber | Wheel mounting height H(mm) | 163 |
---|---|---|---|
Properties | Quiet | Load Range(daN) | 35.01~80.00 |
Stopper (Detail) | With Rotation Stopper | Allowable Load(daN) | 49 |
Wheel Material | [Synthetic Rubber] Polybutadiene Rubber (PBR) | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Cold Resistance |
Body Material | Cold rolled steel plate (SPCC) | Wheel Dia. D(Ø) | 130 |
Wheel width W(mm) | 22 | Turning Radius r(mm) | 110 |
Show More | |||
Wheel Color | White | Mounting Main Shaft Diameter d(mm) | 19 |
Show Less |
Loading...
Caster Type | With Rubber | Wheel mounting height H(mm) | 163 |
---|---|---|---|
Properties | Quiet | Load Range(daN) | 35.01~80.00 |
Stopper (Detail) | With Rotation Stopper | Allowable Load(daN) | 49 |
Wheel Material | [Synthetic Rubber] Polybutadiene Rubber (PBR) | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Cold Resistance |
Body Material | Cold rolled steel plate (SPCC) | Wheel Dia. D(Ø) | 130 |
Wheel width W(mm) | 22 | Turning Radius r(mm) | 110 |
Show More | |||
Wheel Color | White | Mounting Main Shaft Diameter d(mm) | 19 |
Show Less |
[Features]
· A product which features white tires instead of black carbon tires in order to prevent markings. Abrasion resistance is also outstanding. Ideal for items that require cushioning and placed where noise is unacceptable.
Loading...
Caster Type | With Rubber | Wheel mounting height H(mm) | 163 |
---|---|---|---|
Properties | Quiet | Load Range(daN) | 35.01~80.00 |
Stopper (Detail) | With Rotation Stopper | Allowable Load(daN) | 49 |
Wheel Material | [Synthetic Rubber] Polybutadiene Rubber (PBR) | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Cold Resistance |
Body Material | Cold rolled steel plate (SPCC) | Wheel Dia. D(Ø) | 130 |
Wheel width W(mm) | 22 | Turning Radius r(mm) | 110 |
Show More | |||
Wheel Color | White | Mounting Main Shaft Diameter d(mm) | 19 |
Show Less |
Japanese Only
Loading...
Loading...
Loading...
Caster Type | With Rubber | Wheel mounting height H(mm) | 163 |
---|---|---|---|
Properties | Quiet | Load Range(daN) | 35.01~80.00 |
Stopper (Detail) | With Rotation Stopper | Allowable Load(daN) | 49 |
Wheel Material | [Synthetic Rubber] Polybutadiene Rubber (PBR) | Wheel Characteristics | Abrasion Resistance / Oil Resistance / Cold Resistance |
Body Material | Cold rolled steel plate (SPCC) | Wheel Dia. D(Ø) | 130 |
Wheel width W(mm) | 22 | Turning Radius r(mm) | 110 |
Show More | |||
Wheel Color | White | Mounting Main Shaft Diameter d(mm) | 19 |
Show Less |
Caster Type | With Rubber | Properties | Quiet | Load Range(daN) | 35.01~80.00 |
---|---|---|---|---|---|
Stopper (Detail) | With Rotation Stopper | Allowable Load(daN) | 49 | Wheel Material | Polybutadiene Rubber (PBR) |
Wheel Characteristics | Abrasion Resistance / Oil Resistance / Cold Resistance | Body Material | Cold rolled steel plate (SPCC) | Wheel width W(mm) | 22 |
Wheel Color | White |
Please check the type/dimensions/specifications of the part 208M(W)S(19) in the Medical Type 200 M(W)S, Cask Type, Medical Caster (White Tires), Includes Stopper, Synthetic Rubber Wheels (Packing Caster) series.
Part Number |
---|
208M(W)S(21) |
209M(W)S(19) |
209M(W)S(21) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Wheel mounting height H (mm) | Wheel Dia. D (Ø) | Turning Radius r (mm) | Mounting Main Shaft Diameter d (mm) |
---|---|---|---|---|---|---|---|---|
₹ 6,921.00 | 1 Piece(s) | 23 Day(s) or more | 163 | 130 | 110 | 21 | ||
₹ 7,111.20 | 1 Piece(s) | 23 Day(s) or more | 181 | 150 | 125 | 19 | ||
₹ 7,111.20 | 1 Piece(s) | 23 Day(s) or more | 181 | 150 | 125 | 21 |
Part Number |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy