(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
This is standard price, please register to see the actual price
Caster Type | With Rubber | Wheel mounting height H(mm) | 151 |
---|---|---|---|
Properties | Static electricity prevention | Load Range(daN) | 35.01~80.00 |
Stopper (Detail) | With Rotation Stopper | Allowable Load(daN) | 78.4 |
Wheel Material | [Synthetic Rubber] Nitrile Butadiene Rubber (NBR) | Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Antistatic |
Body Material | Cold rolled steel plate (SPCC) | Wheel Dia. D(Ø) | 130 |
Wheel width W(mm) | 25 | Turning Radius r(mm) | 105 |
Show More | |||
Wheel Color | Black (Foil-Type Synthetic Rubber Wheel) | Mounting Main Shaft Diameter d(mm) | 21 |
Show Less |
Caution
Japanese Only
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Caster Type | With Rubber | Wheel mounting height H(mm) | 151 |
---|---|---|---|
Properties | Static electricity prevention | Load Range(daN) | 35.01~80.00 |
Stopper (Detail) | With Rotation Stopper | Allowable Load(daN) | 78.4 |
Wheel Material | [Synthetic Rubber] Nitrile Butadiene Rubber (NBR) | Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Antistatic |
Body Material | Cold rolled steel plate (SPCC) | Wheel Dia. D(Ø) | 130 |
Wheel width W(mm) | 25 | Turning Radius r(mm) | 105 |
Show More | |||
Wheel Color | Black (Foil-Type Synthetic Rubber Wheel) | Mounting Main Shaft Diameter d(mm) | 21 |
Show Less |
This is standard price, please register to see the actual price
Caster Type | With Rubber | Wheel mounting height H(mm) | 151 |
---|---|---|---|
Properties | Static electricity prevention | Load Range(daN) | 35.01~80.00 |
Stopper (Detail) | With Rotation Stopper | Allowable Load(daN) | 78.4 |
Wheel Material | [Synthetic Rubber] Nitrile Butadiene Rubber (NBR) | Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Antistatic |
Body Material | Cold rolled steel plate (SPCC) | Wheel Dia. D(Ø) | 130 |
Wheel width W(mm) | 25 | Turning Radius r(mm) | 105 |
Show More | |||
Wheel Color | Black (Foil-Type Synthetic Rubber Wheel) | Mounting Main Shaft Diameter d(mm) | 21 |
Show Less |
A conductive caster in which anti-static performance is improved. An excellent anti-static caster for disaster prevention.
This is standard price, please register to see the actual price
Caster Type | With Rubber | Wheel mounting height H(mm) | 151 |
---|---|---|---|
Properties | Static electricity prevention | Load Range(daN) | 35.01~80.00 |
Stopper (Detail) | With Rotation Stopper | Allowable Load(daN) | 78.4 |
Wheel Material | [Synthetic Rubber] Nitrile Butadiene Rubber (NBR) | Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Antistatic |
Body Material | Cold rolled steel plate (SPCC) | Wheel Dia. D(Ø) | 130 |
Wheel width W(mm) | 25 | Turning Radius r(mm) | 105 |
Show More | |||
Wheel Color | Black (Foil-Type Synthetic Rubber Wheel) | Mounting Main Shaft Diameter d(mm) | 21 |
Show Less |
Caution
Japanese Only
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
This is standard price, please register to see the actual price
Caster Type | With Rubber | Wheel mounting height H(mm) | 151 |
---|---|---|---|
Properties | Static electricity prevention | Load Range(daN) | 35.01~80.00 |
Stopper (Detail) | With Rotation Stopper | Allowable Load(daN) | 78.4 |
Wheel Material | [Synthetic Rubber] Nitrile Butadiene Rubber (NBR) | Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Antistatic |
Body Material | Cold rolled steel plate (SPCC) | Wheel Dia. D(Ø) | 130 |
Wheel width W(mm) | 25 | Turning Radius r(mm) | 105 |
Show More | |||
Wheel Color | Black (Foil-Type Synthetic Rubber Wheel) | Mounting Main Shaft Diameter d(mm) | 21 |
Show Less |
Caster Type | With Rubber | Wheel mounting height H(mm) | 151 | Properties | Static electricity prevention |
---|---|---|---|---|---|
Load Range(daN) | 35.01~80.00 | Stopper (Detail) | With Rotation Stopper | Allowable Load(daN) | 78.4 |
Wheel Material | Nitrile Butadiene Rubber (NBR) | Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Antistatic | Body Material | Cold rolled steel plate (SPCC) |
Wheel Dia. D(Ø) | 130 | Wheel width W(mm) | 25 | Turning Radius r(mm) | 105 |
Wheel Color | Black (Foil-Type Synthetic Rubber Wheel) | Mounting Main Shaft Diameter d(mm) | 21 |
Please check the type/dimensions/specifications of the part 208ES(21) in the Synthetic Rubber Wheel (Packing Caster) with Conductive Type 200 Es Cask Type Electric Vehicle Stopper series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy