(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Function Type, Truck Type, for Heavy Duty, Low Floor Type, EP Wheel With Adjuster Foot (Part Number)

Function Type, Truck Type, for Heavy Duty, Low Floor Type, EP Wheel With Adjuster Foot
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,669₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Employs two radial bushings for the rotating part of the wheel and features a dual-end support mechanism for quiet operation.

[Features]
· Outstanding shock resistance, can withstand harsh usage, and is lightweight.
· Excellent heat resistance, cold resistance, and chemical resistance.
■ Compact integrated type
· Casters enable easy movement while adjuster foot ensures firm fixing. <Mounting man-hours for the adjuster foot can be reduced>
· Furthermore, the height can be easily adjusted after equipment has been installed.
■ Selectable foot position and small turning radius
· The wheel and foot are built into the same part and turn together, meaning that the foot position can be freely changed depending on the condition of the installation surface, and that the turning radius is almost the same as just the caster.
■ Reliable safety
· Features excellent seismic resistance unlike conventional models with stoppers, making it ideal for applications in which safety is a requirement, such as seismic countermeasures for various types of equipment, or when used for equipment that is fixed for long periods of time.

 
Part Number
104HB2AF-EP
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Seat Thickness t
(mm)

₹ 5,264.16

1 Piece(s) 7 Day(s) or more 70220.01~320.0024590901101105028632.6

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With Adjuster Foot Properties Low Floor Stopper (Detail) No
Wheel Material Special Polymer Compound Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC)
Mounting Hole Type Round hole Mounting Hole Diameter d(mm) 8.5

Please check the type/dimensions/specifications of the part 104HB2AF-EP in the Function Type, Truck Type, for Heavy Duty, Low Floor Type, EP Wheel With Adjuster Foot series.

Product variants

Part Number
102HB2AF-EP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Seat Thickness t
(mm)

₹ 4,669.47

1 Piece(s) 5 Day(s) or more 60140.01~220.00196757592924025502.3