(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Super Heavy Class - 100X-N - Truck Type - for Extremely Heavy Load - Nylon Wheel (Gasket Caster) (Part Number)

Super Heavy Class - 100X-N - Truck Type - for Extremely Heavy Load - Nylon Wheel (Gasket Caster)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,969₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Truck type. Employs a high tensile material. Strength is doubled by heat treatment. Can turn with 1/3 the force of conventional products.

Part Number
104X-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)

₹ 10,968.65

1 Piece(s) 12 Day(s) or more 100220.01~320.00294646484845039728.5

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal / Dual Wheels Stopper (Detail) No Wheel Material Polyamide Resin (Nylon 6)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole
Load Category Ultra Heavy Load Wheel Color Gray Mounting Seat Thickness t(mm) 5

Please check the type/dimensions/specifications of the part 104X-N in the Super Heavy Class - 100X-N - Truck Type - for Extremely Heavy Load - Nylon Wheel (Gasket Caster) series.

Product variants

Part Number
106X-N
107X-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)

₹ 14,585.02

1 Piece(s) 7 Day(s) or more 130485.01~750.00490787810010075489910.5

₹ 16,405.25

1 Piece(s) 5 Day(s) or more 150485.01~750.0058878781001001005812210.5